VSU 12/4.5
Splice inspection amplifier
Part no.:
50104139
2 Working Days
| Series | 12 |
| Principle of physics | Ultrasonics |
| Application | Splice inspections |
| Supply voltage UB | 10 ... 30 V, DC |
| Number of digital switching outputs | 2 Piece(s) |
| Type | Digital switching output |
| Switching element | Transistor, PNP |
| Function | Splice detected |
| Switching element | Transistor, PNP |
| Function | Object detected |
| Switching frequency | 200 Hz |
| Type of connection | Connector |
| Thread size | M12 |
| Material | Metal |
| No. of pins | 5 -pin |
| Design | Cubic |
| Dimension (W x H x L) | 84 mm x 37 mm x 98 mm |
| Housing material | Metal |
| Metal housing | Aluminum |
| Net weight | 400 g |
| Type of display | LED |
| Ambient temperature, operation | 0 ... 50 °C |
| Degree of protection | IP 65 |
| Protection class | III |
| Approvals | c UL US |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27272890 |
| ECLASS 8.0 | 27272890 |
| ECLASS 9.0 | 27272890 |
| ECLASS 10.0 | 27272892 |
| ECLASS 11.0 | 27272892 |
| ECLASS 12.0 | 27272892 |
| ECLASS 13.0 | 27272892 |
| ECLASS 14.0 | 27272892 |
| ECLASS 15.0 | 27272892 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |