AC IVS 1048-POL
Cover hood
Part no.:
50148550
Delivery time approx. 10 business days
| Type | Cover hood with crossed polarization filters |
| Suitable for | IVS 1000i & DCR 1000i |
| Transmission | 40% |
| Note | The cover hood cannot be used with the lens Lens-S-M12-4F4 and Lens-S-M12-4F8. The degree of protection of the sensor without cover hood is IP40. |
| Design | Ring |
| Thickness | 17 mm |
| Outer diameter | 45 mm |
| Net weight | 12 g |
| Material | PMMA (lens cover) PVAL (optical film) |
| Customs tariff number | 90022000 |
| ECLASS 5.1.4 | 27310203 |
| ECLASS 8.0 | 27310203 |
| ECLASS 9.0 | 27310203 |
| ECLASS 10.0 | 27273603 |
| ECLASS 11.0 | 27273603 |
| ECLASS 12.0 | 27273603 |
| ECLASS 13.0 | 27273603 |
| ECLASS 14.0 | 27273603 |
| ECLASS 15.0 | 27273603 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |