BTU D12M-VKT-90
Rod mounting
Applies to standard order quantities.
| Suitable for product group | Rod mounts Square rods |
| Suitable for | 12 mm rod Square rod 10 mm |
| Standard designation, metal mounting device | Diecast aluminum |
| Net weight | 30 g |
| Design of mounting device | Mounting system |
| Type of fastening, at system | Bore holes 2xØ5.5mm Through-hole mounting |
| Type of fastening, at device | For 12 mm rod Square rod 10 mm |
| Type of mounting device | Clampable Rigid Turning, 360° |
| Mounting device material | Metal |
| Customs tariff number | 76090000 |
| ECLASS 5.1.4 | 27279202 |
| ECLASS 8.0 | 27279202 |
| ECLASS 9.0 | 27273701 |
| ECLASS 10.0 | 27273701 |
| ECLASS 11.0 | 27273701 |
| ECLASS 12.0 | 27273701 |
| ECLASS 13.0 | 27273701 |
| ECLASS 14.0 | 27273701 |
| ECLASS 15.0 | 27273701 |
| ECLASS 16.0 | 27273701 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |
| UNSPSC 26.08 | 31242100 |