KD U-M12-4A-T0-020 F+B
Connection cable
Part no.:
50148349
Delivery time approx. 10 business days
| Application | Chemical resistant Hygienic and wet areas |
| Operating voltage | Max. 60 V AC/DC |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Female |
| Seal material | EPDM |
| No. of pins | 4 -pin |
| Encoding | A-coded |
| Version | Axial |
| Connector, LED | No |
| Lock | Screw fitting, stainless steel V4A, recommended torque 0.6 Nm, self-locking |
| Type of connection | Open end |
| Number of conductors | 4 Piece(s) |
| Sheathing color | Gray |
| Shielded | No |
| Silicone-free | Yes |
| Cable length | 2,000 mm |
| Sheathing material | TPE |
| Wire insulation | TPE |
| Suitability for drag chains | Yes |
| Properties of the outer sheathing | Halogen-free, free from substances interfering with wetting agents, recyclable, increased thermal capacity |
| Resistance of the outer sheathing | Resistant to acid, alkali, ozone and seawater, hydrolysis-resistant, verified resistance to P3-topactive |
| Width across flats | 14 mm |
| Net weight | 70 g |
| Bending radius, flexible laying, min. | Min. 10 x cable diameter |
| Bending radius, stationary laying, min. | Min. 5 x cable diameter |
| Ambient temperature, operation | Drag chain: -25 °C … +60 °C |
| Ambient temperature, operation, flexible use | -40 ... 105 °C |
| Ambient temperature, operation, stationary use | -40 ... 105 °C |
| Degree of protection | IP 65 IP 67 IP 68 IP 69 |
| Approvals | ECOLAB |
| Customs tariff number | 85444290 |
| ECLASS 5.1.4 | 27279201 |
| ECLASS 8.0 | 27279218 |
| ECLASS 9.0 | 27060311 |
| ECLASS 10.0 | 27060311 |
| ECLASS 11.0 | 27060311 |
| ECLASS 12.0 | 27060311 |
| ECLASS 13.0 | 27060311 |
| ECLASS 14.0 | 27060311 |
| ECLASS 15.0 | 27060311 |
| ETIM 5.0 | EC001855 |
| ETIM 6.0 | EC001855 |
| ETIM 7.0 | EC001855 |
| ETIM 8.0 | EC001855 |
| ETIM 9.0 | EC001855 |
| ETIM 10.0 | EC001855 |