DCR 1048i ADJ-8F4-102-M4-TOCV

Stationary 2D-code reader

Part no.: 50152987

2 Working Days

Icon Icon Icon Icon
Results list: 1 products found
DCR 1148i AD0804-102-M4-S-TOCR
Stationary 2D-code reader
Part no.: 50154852
  • Series: DCR 1100i
  • Interface: Ethernet
  • Software functions: Reading of 2D codes
  • Code types, readable: EAN 8/13
Part no.: 50154852

2 Working Days

Series DCR 1000i
Imager Sony global shutter
Software functions Count codes
Detect codes
Locate codes
Printing quality verification
Reading of 1D codes
Reading of 2D codes
Code types, readable 2/5 Hong Kong
2/5 IATA
2/5 Interleaved
2/5 Matrix
2/5 NEC
2/5 Straight
Aztec
Codabar
Code 39
Code 128
Data Matrix Code
DotCode
EAN 8/13
GS1 Databar Expanded
GS1 Databar Expanded Stacked
GS1 Databar Limited
GS1 Databar RSS 14
GS1 Databar RSS 14 Stacked
Micro QR
PDF417
PDF417 Micro
Pharma Code
QR 2005
QR Model 1
UPC-A
UPC-E
Reading distance 50 ... 2,000 mm, depending on lens
Light source LED, red / white, internally switchable
Transmitted-signal shape Pulsed
Camera resolution, horizontal 1,440 px
Camera resolution, vertical 1,080 px
Focal length 8 mm
Modulus size 0.127 ... 0.5 mm
Electronic shutter speed 0.025 ... 2 ms
Camera type Monochrome
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 18 ... 30 V, DC
Power consumption, max. 24 W, at 24 V DC
Number of digital switching inputs 3 Piece(s)
Type Digital switching input
Voltage type DC
Function Programmable
Number of digital switching outputs 5 Piece(s)
Type Digital switching output
Voltage type DC
Switching current, max. 100 mA
Switching voltage high: ≥(UB-2V)
low: ≤ 2 V
Switching element MOSFET semiconductor
Switching principle Push-pull
Switching element MOSFET semiconductor
Switching principle Push-pull
Switching element MOSFET semiconductor
Switching principle Push-pull
Switching element MOSFET semiconductor
Switching principle Push-pull
Type Ethernet, PROFINET
Architecture Client
Server
Address assignment DHCP
Manual address assignment
Transmission speed 10 / 100 Mbit/s
Function Process
Switch functionality None
Transmission protocol TCP/IP, UDP, Telnet, FTP/SFTP, PROFINET
Function Process
Conformance class B
Protocol PROFINET RT
Transmission speed 100 Mbit/s
Number of connections 2 Piece(s)
Function Signal IN
Signal OUT
Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 12 -pin
Encoding A-coded
Function Data interface
Ethernet, input
Type of connection Connector
Thread size M12
Type Female
Material Metal
No. of pins 8 -pin
Encoding X-coded
Design Cubic
Dimension (W x H x L) 45 mm x 85 mm x 35 mm
Housing material Metal
Metal housing Diecast zinc
Lens cover material Plastic / PMMA
Net weight 265 g
Housing color Silver
Type of fastening Mounting thread
Via optional mounting device
Number of LEDs 3 Piece(s)
Type of configuration Vision Studio software
Ambient temperature, operation 0 ... 50 °C
Ambient temperature, storage -20 ... 70 °C
Relative humidity (non-condensing) 90 %
Degree of protection IP 67, EN 60529 with various connectors or screwed-on caps
Protection class III
Approvals c UL US
Test procedure for EMC in accordance with standard EN 61000-6-2
EN 61000-6-3
Test procedure for continuous shock in accordance with standard IEC 60068-2-27, test Ea
Test procedure for vibration in accordance with standard IEC 60068-2-6, test Fc
Customs tariff number 84719000
ECLASS 5.1.4 27310101
ECLASS 8.0 27310101
ECLASS 9.0 27310201
ECLASS 10.0 27310101
ECLASS 11.0 27310101
ECLASS 12.0 27310101
ECLASS 13.0 27310101
ECLASS 14.0 27310101
ECLASS 15.0 27310101
ECLASS 16.0 27310101
ETIM 5.0 EC002550
ETIM 6.0 EC002550
ETIM 7.0 EC002550
ETIM 8.0 EC002550
ETIM 9.0 EC002550
ETIM 10.0 EC002550
UNSPSC 26.08 43211718
3D-CAD model - zip
EPLAN macro - edz
GSDML file - V2.42 - zip
Configuration software - Vision Studio V26.1.3579 - zip
Operating instructions - pdf
Data sheet - pdf
Supplement to operating instructions - Calibration Target - pdf
EC declaration of conformity - pdf
Certificate - PROFIBUS Nutzerorganisation - pdf