IL AL 034/031 IR 110 H
Illumination
Applies to standard order quantities.
| Type | LED surface illumination |
| Suitable for | DCR 200i IPS 200i IPS 400i |
| Special version | Heating |
| Functions | Strobed operation (edge-triggered), no continuous operation |
| Flash frequency, max. | 25 Hz |
| Illumination duration, max. (flash time) tB | 4 ms |
| Light source | LED LED,Infrared |
| Wavelength | 850 nm |
| Transmitted-signal shape | Pulsed |
| LED group | Exempt group (in acc. with EN 62471) |
| Opening angle, max. | 38 ° |
| Protective circuit | Polarity reversal protection Short circuit protected |
| Supply voltage UB | 18 ... 30 V, DC |
| Power consumption, max. | 5 W, (heating inactive) / 9 W, (heating active) |
| Number of activation inputs | 1 Piece(s) |
| Type | Activation input |
| Voltage type | DC |
| Switching voltage | high: ≥12V (LED on) low: ≤ 8 V (LED off) |
| Activation delay | 0.03 ms |
| Number of connections | 2 Piece(s) |
| Function | Signal IN Signal OUT Voltage supply |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 12 -pin |
| Encoding | A-coded |
| Function | Signal IN Signal OUT Voltage supply |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Female |
| Material | Metal |
| No. of pins | 12 -pin |
| Encoding | A-coded |
| Design | Cubic |
| Dimension (W x H x L) | 43 mm x 61 mm x 44 mm |
| Housing material | Metal Plastic |
| Plastic housing | PC |
| Metal housing | Diecast aluminum |
| Lens cover material | Glass |
| Net weight | 131 g |
| Housing color | Silver |
| Type of fastening | Mounting thread Via optional mounting device |
| Type of display | LED |
| Number of LEDs | 1 Piece(s) |
| Ambient temperature, operation | -30 ... 45 °C |
| Ambient temperature, storage | -20 ... 70 °C |
| Relative humidity (non-condensing) | 90 % |
| Degree of protection | IP 65 |
| Protection class | III |
| Test procedure for EMC in accordance with standard | EN 61000-6-2 EN 61000-6-4 |
| Test procedure for continuous shock in accordance with standard | IEC 60068-2-29, test Eb |
| Test procedure for vibration in accordance with standard | IEC 60068-2-6, test Fc |
| Customs tariff number | 85395100 |
| ECLASS 5.1.4 | 27310204 |
| ECLASS 8.0 | 27310204 |
| ECLASS 9.0 | 27310204 |
| ECLASS 10.0 | 27310204 |
| ECLASS 11.0 | 27310204 |
| ECLASS 12.0 | 27310204 |
| ECLASS 13.0 | 27310204 |
| ECLASS 14.0 | 27310204 |
| ECLASS 15.0 | 27310204 |
| ECLASS 16.0 | 27310204 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |
| UNSPSC 26.08 | 43211718 |