DB 14 K-7
Capacitive sensor
Applies to standard order quantities.
| Series | 14 |
| Principle of physics | Capacitive |
| Operating range | 0.006 ... 0.007 m (guaranteed operating range) |
| Type of connection | Cable with connector |
| Cable length | 2,500 mm |
| Thread size | M8 |
| Material | Metal |
| No. of pins | 5 -pin |
| Design | Cubic |
| Dimension (W x H x L) | 44 mm x 19 mm x 150 mm |
| Housing material | Metal |
| Metal housing | Aluminum |
| Net weight | 80 g |
| Ambient temperature, operation | 0 ... 40 °C |
| Degree of protection | IP 65 |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27270102 |
| ECLASS 8.0 | 27270102 |
| ECLASS 9.0 | 27270102 |
| ECLASS 10.0 | 27270102 |
| ECLASS 11.0 | 27270102 |
| ECLASS 12.0 | 27274201 |
| ECLASS 13.0 | 27274201 |
| ECLASS 14.0 | 27274201 |
| ECLASS 15.0 | 27274201 |
| ECLASS 16.0 | 27274201 |
| ETIM 5.0 | EC002715 |
| ETIM 6.0 | EC002715 |
| ETIM 7.0 | EC002715 |
| ETIM 8.0 | EC002715 |
| ETIM 9.0 | EC002715 |
| ETIM 10.0 | EC002715 |
| UNSPSC 26.08 | 39122230 |