IVS 1148i AD0804-102-M4-S-TMEC
Vision sensor
Applies to standard order quantities.
| Series | IVS 1100i |
| Imager | Sony global shutter |
| Software functions | Counting: surfaces, edges, forms Locate: surface, edge, form Measuring: angle, circle, distance, point-to-point, point-to-line Parts detection: brightness, contrast, surface pixels, edge pixels |
| Reading distance | 50 ... 2,000 mm, depending on lens |
| Light source | LED, red / white, internally switchable |
| Transmitted-signal shape | Pulsed |
| Camera resolution, horizontal | 1,440 px |
| Camera resolution, vertical | 1,080 px |
| Focal length | 8 mm |
| Electronic shutter speed | 0.025 ... 2 ms |
| Camera type | Monochrome |
| Protective circuit | Polarity reversal protection Short circuit protected |
| Supply voltage UB | 18 ... 30 V, DC |
| Power consumption, max. | 24 W, at 24 V DC |
| Number of digital switching inputs | 3 Piece(s) |
| Voltage type | DC |
| Number of digital switching outputs | 5 Piece(s) |
| Voltage type | DC |
| Switching current, max. | 100 mA |
| Switching voltage | high: ≥(UB-2V) low: ≤ 2 V |
| Switching element | MOSFET semiconductor |
| Switching principle | Push-pull |
| Switching element | MOSFET semiconductor |
| Switching principle | Push-pull |
| Switching element | MOSFET semiconductor |
| Switching principle | Push-pull |
| Switching element | MOSFET semiconductor |
| Switching principle | Push-pull |
| Architecture | Client Server |
| Address assignment | DHCP Manual address assignment |
| Transmission speed | 10 / 100 Mbit/s |
| Function | Process |
| Switch functionality | None |
| Transmission protocol | TCP/IP, UDP, Telnet, FTP/SFTP, PROFINET |
| Function | Process |
| Conformance class | B |
| Protocol | PROFINET RT |
| Transmission speed | 100 Mbit/s |
| Number of connections | 2 Piece(s) |
| Function | Signal IN Signal OUT Voltage supply |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 12 -pin |
| Encoding | A-coded |
| Function | Data interface Ethernet, input |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Female |
| Material | Metal |
| No. of pins | 8 -pin |
| Encoding | X-coded |
| Design | Cubic |
| Dimension (W x H x L) | 45 mm x 85 mm x 35 mm |
| Housing material | Metal |
| Metal housing | Aluminium, anodized |
| Lens cover material | Plastic / PMMA |
| Net weight | 165 g |
| Housing color | Silver |
| Type of fastening | Mounting thread Via optional mounting device |
| Number of LEDs | 3 Piece(s) |
| Type of configuration | Vision Studio software |
| Ambient temperature, operation | 0 ... 50 °C |
| Ambient temperature, storage | -20 ... 70 °C |
| Relative humidity (non-condensing) | 90 % |
| Degree of protection | IP 67, EN 60529 with various connectors or screwed-on caps |
| Protection class | III |
| Approvals | c UL US |
| Test procedure for EMC in accordance with standard | EN 61000-6-2 EN 61000-6-3 |
| Test procedure for continuous shock in accordance with standard | IEC 60068-2-27, test Ea |
| Test procedure for vibration in accordance with standard | IEC 60068-2-6, test Fc |
| Customs tariff number | 90318020 |
| ECLASS 5.1.4 | 27310101 |
| ECLASS 8.0 | 27310101 |
| ECLASS 9.0 | 27310201 |
| ECLASS 10.0 | 27310101 |
| ECLASS 11.0 | 27310101 |
| ECLASS 12.0 | 27310101 |
| ECLASS 13.0 | 27310101 |
| ECLASS 14.0 | 27310101 |
| ECLASS 15.0 | 27310101 |
| ECLASS 16.0 | 27310101 |
| ETIM 5.0 | EC002550 |
| ETIM 6.0 | EC002550 |
| ETIM 7.0 | EC002550 |
| ETIM 8.0 | EC002550 |
| ETIM 9.0 | EC002550 |
| ETIM 10.0 | EC002550 |
| UNSPSC 26.08 | 43211718 |