GS 754B/V4-98-S12

Fork photoelectric sensor

Part no.: 50117818

Delivery time approx. 10 business days
Icon Icon Icon
Series 754
Application Detection of transparent objects
Film detection > 0.1 mm
Special version Teach input
Measurement field length 25 mm
Light source LED, Infrared
System resolution a: 0.1 mm (mode 1 ... 5)
b: 0.014 mm (Mode 7)
Protective circuit Overvoltage protection
Polarity reversal protection
Short circuit protected
Supply voltage UB 18 ... 30 V, DC
Type Analog output
Type Voltage
Function Switching output / teach input switchable
Type of connection Connector
Thread size M12
Material Metal
No. of pins 5 -pin
Mouth width 98 mm
Mouth depth 42 mm
Dimension (W x H x L) 20.4 mm x 157 mm x 91 mm
Housing material Metal
Metal housing Diecast zinc
Lens cover material Plastic / PMMA
Net weight 290 g
Type of configuration Software
Ambient temperature, operation -20 ... 50 °C
Ambient temperature, storage -30 ... 60 °C
Degree of protection IP 67
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270909
ECLASS 8.0 27270909
ECLASS 9.0 27270909
ECLASS 10.0 27270909
ECLASS 11.0 27270909
ECLASS 12.0 27270909
ECLASS 13.0 27270909
ECLASS 14.0 27270909
ECLASS 15.0 27270909
ETIM 5.0 EC002720
ETIM 6.0 EC002720
ETIM 7.0 EC002720
ETIM 8.0 EC002720
ETIM 9.0 EC002720
ETIM 10.0 EC002720
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf