LCS-1M30P-F10NNP-M12-LT

Capacitive sensor

Part no.: 50135739

Delivery time approx. 10 business days

Applies to standard order quantities.

Icon Icon Icon
Series LCS-1
Switching distance Sn (embedded installation) 1 ... 10 mm
Switching distance Sn (non-embedded installation) 1 ... 15 mm
Assured switching distance (embedded installation) 7.2 mm
Assured switching distance (non-embedded installation) 10.8 mm
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 10 %, From UB
Open-circuit current 15 mA
Temperature drift, max. (in % of Sr) 20 %
Repeatability, max. (in % of Sr) 2 %
Rated operating current 200 mA
Number of digital switching outputs 1 Piece(s)
Type Digital switching output
Voltage type DC
Switching element Transistor, NPN
Switching principle Normally closed contact (NC)/normally open contact (NO), programmable
Switching frequency 10 Hz
Type IO-Link
COM mode COM2
Frame type 2.2
Specification 1.1
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Plastic
No. of pins 5 -pin
Encoding A-coded
Design Cylindrical
Dimension (Ø x L) 30 mm x 87.3 mm
Thread size M30 x 1.5 mm
Type of installation Embedded/flush
Housing material Plastic
Plastic housing Polyamide (PA 12)
Sensing face material Plastic, Polyamide (PA 12)
Cover material Plastic, Polyamide (PA 12)
Net weight 67 g
Type of display LED
Number of LEDs 1 Piece(s)
Operational controls Teach button
Switching distance, adjustable Yes
Ambient temperature, operation -25 ... 70 °C
Degree of protection IP 67
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270102
ECLASS 8.0 27270102
ECLASS 9.0 27270102
ECLASS 10.0 27270102
ECLASS 11.0 27270102
ECLASS 12.0 27274201
ECLASS 13.0 27274201
ECLASS 14.0 27274201
ECLASS 15.0 27274201
ECLASS 16.0 27274201
ETIM 5.0 EC002715
ETIM 6.0 EC002715
ETIM 7.0 EC002715
ETIM 8.0 EC002715
ETIM 9.0 EC002715
ETIM 10.0 EC002715
UNSPSC 26.08 39122230
3D-CAD model - zip
EPLAN macro - edz
IODD - V 1.1 - zip
Configuration software - Sensor Studio - zip
Configuration software - IO-Link Device Collection - zip
Configuration software - IO-Link USB-Master - zip
Software - IO-Link Function Block for TwinCAT 3.x - zip
Software - IO-Link Function Block for TIA V16 - zip
Operating instructions - pdf
Data sheet - pdf
Product brochure - pdf
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf