VDB 14B/2
Double sheet monitoring amplifier
Applies to standard order quantities.
| Series | 14 |
| Principle of physics | Capacitive Ultrasonics |
| Application | Double sheet monitoring |
| Supply voltage UB | 18 ... 30 V, DC |
| Number of digital switching outputs | 7 Piece(s) |
| Type | Digital switching output |
| Switching element | Transistor, NPN |
| Switching element | Transistor, NPN |
| Switching element | Transistor, NPN |
| Switching element | Transistor, NPN |
| Switching frequency | 200 Hz |
| Type of connection | Sub-D |
| Design | Cubic |
| Dimension (W x H x L) | 99 mm x 35 mm x 160 mm |
| Housing material | Metal |
| Metal housing | Aluminum |
| Net weight | 450 g |
| Type of display | LED |
| Ambient temperature, operation | 0 ... 40 °C |
| Degree of protection | IP 54 |
| Protection class | III |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27289200 |
| ECLASS 8.0 | 27289290 |
| ECLASS 9.0 | 27272892 |
| ECLASS 10.0 | 27272892 |
| ECLASS 11.0 | 27272892 |
| ECLASS 12.0 | 27272892 |
| ECLASS 13.0 | 27272892 |
| ECLASS 14.0 | 27272892 |
| ECLASS 15.0 | 27272892 |
| ECLASS 16.0 | 27272892 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |
| UNSPSC 26.08 | 41111960 |