HTU412B-500/LXT-M12
Ultrasonic sensor
Part no.:
50150583
2 Working Days
| Series | 412B |
| Operating principle | Diffuse reflection principle with background suppression |
| Contains | 2x M12 mounting nut |
| Special version | Multiplex operation Synchronous operation Teach input |
| MTTF | 434 years |
| Operating range | 0.015 ... 0.5 m |
| Operating range | Guaranteed operating range |
| Ultrasonic frequency | 200 kHz |
| Shape of sound lobe | standard |
| Direction of beam | Front |
| Opening angle | 3 ... 11 ° |
| Adjustment range | 15 ... 500 mm |
| Resolution | < 0.3 mm |
| Repeatability | 0.5 mm |
| Temperature drift | 2 % |
| Reference value, temperature drift | End value |
| Protective circuit | Inductive protection Polarity reversal protection Short circuit protected |
| Supply voltage UB | 12 ... 30 V, DC |
| Residual ripple | 0 ... 10 %, From UB |
| Open-circuit current | 0 ... 35 mA |
| Switching hysteresis | 4 % |
| Number of teach inputs | 1 Piece(s) |
| Switching voltage | high: ≥12V low: ≤ 2 V |
| Number of digital switching outputs | 1 Piece(s) |
| Switching current, max. | 100 mA |
| Switching voltage | low: ≤ 2 V |
| Switching element | Transistor, Push-pull |
| Switching principle | IO-Link / light switching (PNP)/dark switching (NPN) |
| Switching frequency | 12 Hz |
| Response time | < 40 ms |
| Readiness delay | 300 ms |
| Type | IO-Link |
| COM mode | COM2 |
| Min. cycle time | COM2 = 8 ms |
| Frame type | 2.2 |
| Specification | V1.1 |
| Device ID | 3077 |
| SIO-mode support | Yes |
| Process data, length | 48 bit |
| Function | Signal IN Signal OUT Teach input Voltage supply |
| Type of connection | Connector |
| Thread size | M12 |
| Material | Metal |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Design | Cylindrical |
| Dimension (Ø x L) | 12 mm x 50 mm |
| Thread size | M12 x 1 mm |
| Housing material | Metal |
| Metal housing | Nickel-plated brass |
| Ultrasonic transducer material | Piezoceramics (contains lead zirconium titanate (PZT)) |
| Net weight | 32 g |
| Type of display | LED |
| Number of LEDs | 2 Piece(s) |
| Ambient temperature, operation | -25 ... 65 °C |
| Ambient temperature, storage | -40 ... 75 °C |
| Degree of protection | IP 67 |
| Protection class | III |
| Approvals | c UL US |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27272803 |
| ECLASS 8.0 | 27272803 |
| ECLASS 9.0 | 27272803 |
| ECLASS 10.0 | 27272803 |
| ECLASS 11.0 | 27272803 |
| ECLASS 12.0 | 27272803 |
| ECLASS 13.0 | 27272803 |
| ECLASS 14.0 | 27272803 |
| ECLASS 15.0 | 27272803 |
| ETIM 5.0 | EC001849 |
| ETIM 6.0 | EC001849 |
| ETIM 7.0 | EC001849 |
| ETIM 8.0 | EC001849 |
| ETIM 9.0 | EC001849 |
| ETIM 10.0 | EC001849 |
EPLAN macro - edz