BCL 208i SM 110
Stationary bar code reader
Applies to standard order quantities.
| Series | BCL 200i |
| Functions | Alignment mode AutoConfig AutoControl AutoReflAct Code fragment technology LED indicator Reference code comparison |
| Code types, readable | 2/5 Interleaved Codabar Code 39 Code 93 Code 128 EAN 8/13 GS1 Databar Expanded GS1 Databar Limited GS1 Databar Omnidirectional UPC |
| Scanning rate, typical | 1,000 scans/s |
| Bar codes per reading gate, max. number | 64 Piece(s) |
| Reading distance | 40 ... 255 mm |
| Light source | Laser, Red |
| Wavelength | 655 nm |
| Laser class | 1, IEC/EN 60825-1:2014 |
| Modulus size | 0.2 ... 0.5 mm |
| Reading method | Line scanner with deflecting mirror |
| Beam deflection | By means of rotating polygon mirror wheel + deflecting mirror |
| Light beam exit | Lateral with deflecting mirror |
| Supply voltage UB | 18 ... 30 V, DC |
| Power consumption, max. | 4 W |
| Number of digital switching inputs | 1 Piece(s) |
| Input current, max. | 8 mA |
| Number of digital switching outputs | 1 Piece(s) |
| Switching current, max. | 60 mA |
| Type | Ethernet |
| Architecture | Client Server |
| Address assignment | DHCP Manual address assignment |
| Function | Process |
| Switch functionality | None |
| Transmission protocol | TCP/IP , UDP |
| Number of connections | 2 Piece(s) |
| Function | Signal IN Signal OUT Voltage supply |
| Type of connection | Cable with connector |
| Cable length | 900 mm |
| Number of conductors | 5 -wire |
| Thread size | M12 |
| Type | Male |
| Material | Plastic |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Function | Configuration interface Data interface |
| Type of connection | Cable with connector |
| Cable length | 700 mm |
| Number of conductors | 4 -wire |
| Thread size | M12 |
| Type | Female |
| Material | Plastic |
| No. of pins | 4 -pin |
| Encoding | D-coded |
| Design | Cubic |
| Dimension (W x H x L) | 93 mm x 38 mm x 83 mm |
| Housing material | Metal |
| Metal housing | Diecast aluminum |
| Lens cover material | Glass |
| Net weight | 400 g |
| Housing color | Silver |
| Type of fastening | Dovetail grooves Fastening on back Via optional mounting device |
| Type of display | LED |
| Number of LEDs | 3 Piece(s) |
| Type of configuration | Via web browser |
| Ambient temperature, operation | 0 ... 40 °C |
| Ambient temperature, storage | -20 ... 70 °C |
| Relative humidity (non-condensing) | 0 ... 90 % |
| Degree of protection | IP 65 |
| Protection class | III |
| Approvals | c UL US |
| Test procedure for EMC in accordance with standard | EN 61000-6-2 EN 61000-6-3 |
| Test procedure for shock in accordance with standard | IEC 60068-2-27, test Ea |
| Test procedure for continuous shock in accordance with standard | IEC 60068-2-29, test Eb |
| Test procedure for vibration in accordance with standard | IEC 60068-2-6, test Fc |
| Customs tariff number | 84719000 |
| ECLASS 5.1.4 | 27280102 |
| ECLASS 8.0 | 27280102 |
| ECLASS 9.0 | 27280102 |
| ECLASS 10.0 | 27280102 |
| ECLASS 11.0 | 27280102 |
| ECLASS 12.0 | 27280102 |
| ECLASS 13.0 | 27280102 |
| ECLASS 14.0 | 27280102 |
| ECLASS 15.0 | 27280102 |
| ECLASS 16.0 | 27280102 |
| ETIM 5.0 | EC002550 |
| ETIM 6.0 | EC002550 |
| ETIM 7.0 | EC002550 |
| ETIM 8.0 | EC002550 |
| ETIM 9.0 | EC002550 |
| ETIM 10.0 | EC002550 |
| UNSPSC 26.08 | 43211701 |