TL305-AC.MB1
Tower light element
Part no.:
50149111
2 Working Days
| Series | TL 305-AC |
| Suitable for | TL 305 tower lights TL 305-IOL tower lights |
| Design | L shape |
| Housing material | Stainless steel |
| Net weight | 49 g |
| Design of mounting device | Angle, L-shape |
| Type of fastening, at system | Screw type |
| Type of fastening, at device | Through-hole mounting |
| Type of mounting device | Rigid |
| Fork length 1 | 62 mm |
| Fork length 2 | 58 mm |
| Angle, L-shape | 90° |
| Customs tariff number | 76169990 |
| ECLASS 5.1.4 | 27371234 |
| ECLASS 8.0 | 27371234 |
| ECLASS 9.0 | 27371234 |
| ECLASS 10.0 | 27371234 |
| ECLASS 11.0 | 27371234 |
| ECLASS 12.0 | 27371234 |
| ECLASS 13.0 | 27371234 |
| ECLASS 14.0 | 27371234 |
| ECLASS 15.0 | 27371234 |
| ETIM 5.0 | EC001259 |
| ETIM 6.0 | EC001259 |
| ETIM 7.0 | EC001259 |
| ETIM 8.0 | EC001259 |
| ETIM 9.0 | EC001259 |
| ETIM 10.0 | EC001259 |