ESB200-4TR-C

E-Stop button

Part no.: 63000000

Delivery time approx. 4 business days
Icon Icon
Series ESB200
Type E‑Stop command device, EN ISO 13850, EN 60947-5-5
Functions Position-dependent E-Stop command input
Protected screw fitting
Reset function (via rotary knob or key)
SIL Up to 3, IEC 61508
Performance Level (PL) Up to and including e, EN ISO 13849-1
Mission time 20 years, EN ISO 13849-1
Category Up to incl. 4 (depending on wiring), EN ISO 13849
B10d 600,000 number of cycles
Life expectancy contact 20,000,000 switching cycles
Protective circuit Short circuit protected
Usage category at DC 13 Ue/Ie: 24 V / 2.5 A, 48 V / 1.3 A, 125 V / 0.6 A, 250 V /0.3 A, EN 60947-5-1
Usage category at AC 15 Ue/Ie: 24 V / 6 A, 48 V / 6 A, 120 V / 6 A, 250 V / 6 A, 400 V / 3 A, EN 60947-5-1
Contact allocation 2NC + 1NO
Contact opening Force-fit
Short circuit protected 500 V, 10 A, type gG/gL, IEC 60269-1
Rated insulation voltage 600 V AC/DC
Conventional thermal current, max. 10 A
Number of connections 1 Piece(s)
Number of cable entries 5 Piece(s)
Function Contact connection
Type of connection Terminal
No. of pins 6 -pin
Connection cross sections 1 x 0.5 mm² to 2 x 2.5 mm², wire
Dimension (W x H x L) 80 mm x 102.3 mm x 72 mm
Housing material Plastic
Plastic housing Glass fiber reinforced (PPS), self-extinguishing
Electrical contact material Silver alloy
Net weight 240 g
Housing color Black
Yellow, RAL 1023
Type of fastening Through-hole mounting
Wall mounting
Type of cable entry M16 x 1.5
Installation position Arbitrary
Switch type E-Stop command device, EN ISO 13850
Switching principle Slow-action contact
Mechanical life time 300,000 actuation cycles, IEC 60947-5-1
Actuation frequency, max. 3,600 per hour, IEC 60947-5-1
Type of actuation E-Stop button, red
Button actuation force 25 N
Sensor material Plastic
Ambient temperature, operation -25 ... 80 °C
Degree of contamination 3, EN 60947-1
Degree of protection IP 67
IP 69K
Approvals c UL US
Customs tariff number 85369095
ECLASS 5.1.4 27270690
ECLASS 8.0 27371244
ECLASS 9.0 27371244
ECLASS 10.0 27371244
ECLASS 11.0 27371244
ECLASS 12.0 27371244
ECLASS 13.0 27371244
ECLASS 14.0 27371244
ECLASS 15.0 27371244
ETIM 5.0 EC002034
ETIM 6.0 EC002034
ETIM 7.0 EC002034
ETIM 8.0 EC002034
ETIM 9.0 EC002034
ETIM 10.0 EC002034
3D-CAD model - ESB200-4TR-C - zip
EPLAN macro - edz
Operating instructions - pdf
Data sheet - pdf
Product brochure - pdf
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf