MTKS 20x30.1

Reflector

Part no.: 50134985

Delivery time approx. 10 business days
Design Rectangular
Direction-dependent No
Triple reflector size 1 mm
Mounting dimension, width 20.5 mm
Mounting dimension, height 43 mm
Mounting dimension, thickness 3.5 mm
Reflective surface, height 28.5 mm
Reflective surface, width 18.5 mm
Reflector material Plastic
Material of base material Plastic
Polarization-changing Yes
Chemical designation, reflector material PMMA
Structure, active surface Triple
Net weight 2 g
Type of fastening Adhesive
Through-hole mounting
Ambient temperature, operation -40 ... 65 °C
Degree of protection IP 67
Customs tariff number 90029000
ECLASS 5.1.4 27279203
ECLASS 8.0 27279203
ECLASS 9.0 27273601
ECLASS 10.0 27273601
ECLASS 11.0 27273601
ECLASS 12.0 27273601
ECLASS 13.0 27273601
ECLASS 14.0 27273601
ECLASS 15.0 27273601
ECLASS 16.0 27273601
ETIM 5.0 EC002467
ETIM 6.0 EC002467
ETIM 7.0 EC002467
ETIM 8.0 EC002467
ETIM 9.0 EC002467
ETIM 10.0 EC002467
UNSPSC 26.08 39121551
3D-CAD model - zip