D S-M12-5W-M
Connector
Applies to standard order quantities.
| Operating voltage | 60 V DC |
| Rated operating current | 4,000 mA |
| Number of connections | 1 Piece(s) |
| Shielded | Yes |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Female |
| Material | Metal |
| Handle body material | Metal |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Version | Angled |
| Lock | Screw fitting, nickel-plated diecast zinc, recommended torque 0.6 Nm, self-locking |
| Type of connection | Screw terminal |
| Connection cross sections | 0.14 ... 0.75 mm² |
| AWG | 26 ... 18 |
| Width across flats | 18 mm |
| Housing material | Metal |
| Metal housing | Diecast zinc, chemically nickel-plated |
| Net weight | 55 g |
| Max. cable hole | 6 ... 8 mm |
| Ambient temperature, operation | -40 ... 85 °C |
| Degree of contamination | 3, EN 60947-1 |
| Degree of protection | IP 67 |
| Customs tariff number | 85444290 |
| ECLASS 5.1.4 | 27279201 |
| ECLASS 8.0 | 27440102 |
| ECLASS 9.0 | 27069190 |
| ECLASS 10.0 | 27440102 |
| ECLASS 11.0 | 27440102 |
| ECLASS 12.0 | 27440116 |
| ECLASS 13.0 | 27440116 |
| ECLASS 14.0 | 27440116 |
| ECLASS 15.0 | 27440116 |
| ECLASS 16.0 | 27440116 |
| ETIM 5.0 | EC002635 |
| ETIM 6.0 | EC002635 |
| ETIM 7.0 | EC002635 |
| ETIM 8.0 | EC002635 |
| ETIM 9.0 | EC002635 |
| ETIM 10.0 | EC002635 |
| UNSPSC 26.08 | 39121413 |