UM60-750
Deflecting mirror
Part no.:
529607
Delivery time approx. 25 business days
| Series | UM |
| Type, columns and mirrors | Deflecting mirror on the rear side |
| Dimension (W x H x L) | 25 mm x 68 mm x 820 mm |
| Net weight | 1,500 g |
| Housing color | Yellow, RAL 1021 |
| Type of fastening | Groove mounting Swivel mount |
| Suitable for sensor | MLC 500, MLC 300 safety light curtains |
| Protected field height up to | 750 mm |
| Mirror length | 810 mm |
| Customs tariff number | 70099200 |
| ECLASS 5.1.4 | 27279207 |
| ECLASS 8.0 | 27279207 |
| ECLASS 9.0 | 27273605 |
| ECLASS 10.0 | 27273605 |
| ECLASS 11.0 | 27273605 |
| ECLASS 12.0 | 27273605 |
| ECLASS 13.0 | 27273605 |
| ECLASS 14.0 | 27273605 |
| ECLASS 15.0 | 27273605 |
| ETIM 5.0 | EC002467 |
| ETIM 6.0 | EC002467 |
| ETIM 7.0 | EC002467 |
| ETIM 8.0 | EC002467 |
| ETIM 9.0 | EC002467 |
| ETIM 10.0 | EC002467 |