IS D30MM/2NO-15E-M12
Inductive switch
Applies to standard order quantities.
| Series | D30 |
| type. operating range limit Sn | 15 mm |
| Operating range Sa | 0 ... 12.1 mm |
| MTTF | 280 years |
| Protective circuit | Inductive protection Polarity reversal protection Short circuit protected |
| Supply voltage UB | 10 ... 30 V, DC |
| Residual ripple | 0 ... 10 %, From UB |
| Open-circuit current | 0 ... 15 mA |
| Temperature drift, max. (in % of Sr) | 15 %, Over the entire operating temperature range |
| Repeatability, max. (in % of Sr) | 5 %, For UB = 20 … 30 V DC, ambient temperature Ta = 23 °C ± 5 °C |
| Switching hysteresis | 15 % |
| Number of digital switching outputs | 1 Piece(s) |
| Voltage type | DC |
| Switching current, max. | 200 mA |
| Residual current, max. | 0.1 mA |
| Voltage drop | ≤ 2.5 V |
| Switching element | Transistor, NPN |
| Switching principle | NO (normally open) |
| Switching frequency | 250 Hz |
| Readiness delay | 100 ms |
| Number of connections | 1 Piece(s) |
| Function | Signal OUT Voltage supply |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 4 -pin |
| Encoding | A-coded |
| Design | Cylindrical |
| Dimension (Ø x L) | 30 mm x 65 mm |
| Thread size | M30 x 1.5 mm |
| Type of installation | Embedded/flush |
| Housing material | Metal |
| Metal housing | Copper-nickel alloy |
| Sensing face material | Plastic, Polybutylene (PBT) |
| Net weight | 188 g |
| Housing color | Red, RAL 3000 Silver |
| Type of fastening | Mounting thread |
| Standard measuring plate | 45 x 45 mm², Fe360 |
| Type of display | LED |
| Number of LEDs | 1 Piece(s) |
| Ambient temperature, operation | -25 ... 70 °C |
| Ambient temperature, storage | -25 ... 70 °C |
| Degree of protection | IP 67 |
| Protection class | II |
| Test procedure for EMC in accordance with standard | IEC 61000-4-2 IEC 61000-4-3 IEC 61000-4-4 |
| Standards applied | IEC 60947-5-2 |
| Aluminum | 0.42 |
| Stainless steel | 0.75 |
| Copper | 0.35 |
| Brass | 0.45 |
| Fe360 steel | 1 |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27270101 |
| ECLASS 8.0 | 27270101 |
| ECLASS 9.0 | 27270101 |
| ECLASS 10.0 | 27270101 |
| ECLASS 11.0 | 27270101 |
| ECLASS 12.0 | 27274001 |
| ECLASS 13.0 | 27274001 |
| ECLASS 14.0 | 27274001 |
| ECLASS 15.0 | 27274001 |
| ECLASS 16.0 | 27274001 |
| ETIM 5.0 | EC002714 |
| ETIM 6.0 | EC002714 |
| ETIM 7.0 | EC002714 |
| ETIM 8.0 | EC002714 |
| ETIM 9.0 | EC002714 |
| ETIM 10.0 | EC002714 |
| UNSPSC 26.08 | 39122230 |