DB 112 UP.1-20,1500
Ultrasonic sensors
Applies to standard order quantities.
| Series | 112 |
| Principle of physics | Ultrasonics |
| Operating range | 0.015 ... 0.03 m (guaranteed operating range) |
| Type of connection | Cable with connector |
| Cable length | 1,500 mm |
| Thread size | M8 |
| Material | Metal |
| No. of pins | 3 -pin |
| Design | Cylindrical |
| Dimension (Ø x L) | 12 mm x 20 mm |
| Thread size | M12 x 1 mm |
| Housing material | Metal |
| Metal housing | Nickel-plated brass |
| Net weight | 30 g |
| Degree of protection | IP 65 |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27272801 |
| ECLASS 8.0 | 27272801 |
| ECLASS 9.0 | 27272890 |
| ECLASS 10.0 | 27272801 |
| ECLASS 11.0 | 27272801 |
| ECLASS 12.0 | 27272801 |
| ECLASS 13.0 | 27272801 |
| ECLASS 14.0 | 27272801 |
| ECLASS 15.0 | 27272801 |
| ECLASS 16.0 | 27272801 |
| ETIM 5.0 | EC001847 |
| ETIM 6.0 | EC001847 |
| ETIM 7.0 | EC001847 |
| ETIM 8.0 | EC001847 |
| ETIM 9.0 | EC001847 |
| ETIM 10.0 | EC001847 |
| UNSPSC 26.08 | 41111960 |