SG 46C
Protective screen
Part no.:
50132604
2 Working Days
| Suitable for | 46C series sensors |
| Dimension (W x H x L) | 23.6 mm x 87.7 mm x 49 mm |
| Net weight | 32 g |
| Protective screen material | Glass |
| Customs tariff number | 85389099 |
| ECLASS 5.1.4 | 27279090 |
| ECLASS 8.0 | 27279090 |
| ECLASS 9.0 | 27279090 |
| ECLASS 10.0 | 27273792 |
| ECLASS 11.0 | 27273792 |
| ECLASS 12.0 | 27273792 |
| ECLASS 13.0 | 27273792 |
| ECLASS 14.0 | 27273792 |
| ECLASS 15.0 | 27273792 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |