US AMS 02
Deflecting mirror
Part no.:
50144969
2 Working Days
| Suitable for | AMS 100i |
| Type, columns and mirrors | Surface deflecting mirror |
| Dimension (W x H x L) | 156 mm x 86 mm x 217 mm |
| Standard designation, metal mounting device | Steel, galvanized |
| Net weight | 2,870 g |
| Type of fastening | Through-hole mounting |
| Type of fastening, at system | Counter boreholes Screw type Slotted holes |
| Type of fastening, at device | Screw type Threaded holes |
| Customs tariff number | 83024900 |
| ECLASS 5.1.4 | 27279207 |
| ECLASS 8.0 | 27279207 |
| ECLASS 9.0 | 27273605 |
| ECLASS 10.0 | 27273605 |
| ECLASS 11.0 | 27273605 |
| ECLASS 12.0 | 27273605 |
| ECLASS 13.0 | 27273605 |
| ECLASS 14.0 | 27273605 |
| ECLASS 15.0 | 27273605 |
| ETIM 5.0 | EC002467 |
| ETIM 6.0 | EC002467 |
| ETIM 7.0 | EC002467 |
| ETIM 8.0 | EC002467 |
| ETIM 9.0 | EC002467 |
| ETIM 10.0 | EC002467 |