MD 742-11-82X5-12
IO-Link hub
Part no.:
50153501
Delivery time approx. 10 business days
| Series | MD 700i |
| Type | IO-Hub |
| Supply voltage UB | 18 ... 30 V, DC |
| Current consumption, max. | 15 mA |
| Number of digital switching inputs | 16 Piece(s) |
| Type | Digital switching input |
| Number of digital switching outputs | 16 Piece(s) |
| Type | Digital switching output |
| Voltage type | DC |
| Switching voltage | 24 V |
| Type | IO-Link |
| COM mode | COM2 |
| Port type | A |
| Specification | V1.1 |
| SIO-mode support | Yes |
| Number of connections | 9 Piece(s) |
| Sensor connections | 8 Piece(s) |
| Connections for voltage supply | 1 Piece(s) |
| Function | Connection to the IO-Link master |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Function | Connection to device |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Female |
| Material | Metal |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Dimension (W x H x L) | 54 mm x 27.4 mm x 150 mm |
| Housing material | Halogen-free Plastic |
| Net weight | 244 g |
| Ambient temperature, operation | -40 ... 70 °C |
| Ambient temperature, storage | -40 ... 85 °C |
| Degree of protection | IP 65 IP 67 IP 69K |
| Approvals | c UL US |
| Customs tariff number | 85176200 |
| ECLASS 5.1.4 | 19030117 |
| ECLASS 8.0 | 19170106 |
| ECLASS 9.0 | 19170106 |
| ECLASS 10.0 | 19170490 |
| ECLASS 11.0 | 19170490 |
| ECLASS 12.0 | 19170490 |
| ECLASS 13.0 | 19170490 |
| ECLASS 14.0 | 19170490 |
| ECLASS 15.0 | 19170490 |
| ETIM 5.0 | EC002585 |
| ETIM 6.0 | EC002585 |
| ETIM 7.0 | EC003558 |
| ETIM 8.0 | EC000734 |
| ETIM 9.0 | EC000734 |
| ETIM 10.0 | EC000734 |