REF 6-A-17x205
Reflective tape
Applies to standard order quantities.
| Design | Rectangular |
| Direction-dependent | Yes |
| Triple reflector size | 0.3 mm |
| Mounting dimension, width | 17.4 mm |
| Mounting dimension, height | 204.9 mm |
| Reflective surface, height | 204.9 mm |
| Reflective surface, width | 17.4 mm |
| Reflector material | Plastic |
| Polarization-changing | Yes |
| Chemical designation, reflector material | PMMA |
| Structure, active surface | Mikrotriple |
| Net weight | 2 g |
| Type of fastening | Self-adhesive |
| Ambient temperature, operation | -40 ... 70 °C |
| Customs tariff number | 39191080 |
| ECLASS 5.1.4 | 27279203 |
| ECLASS 8.0 | 27279203 |
| ECLASS 9.0 | 27273601 |
| ECLASS 10.0 | 27273601 |
| ECLASS 11.0 | 27273601 |
| ECLASS 12.0 | 27273601 |
| ECLASS 13.0 | 27273601 |
| ECLASS 14.0 | 27273601 |
| ECLASS 15.0 | 27273601 |
| ECLASS 16.0 | 27273601 |
| ETIM 5.0 | EC002467 |
| ETIM 6.0 | EC002467 |
| ETIM 7.0 | EC002467 |
| ETIM 8.0 | EC002467 |
| ETIM 9.0 | EC002467 |
| ETIM 10.0 | EC002467 |
| UNSPSC 26.08 | 39121551 |