LBK ISC110 E-P
Safety relay
Applies to standard order quantities.
| Series | LBK ISC |
| Type | Controller for radar sensor |
| Contains | Slot for MicroSD card |
| Application | Stationary access guarding Stationary danger zone guarding |
| Functions | Changeover between configurations Configuration memory Connection of up to 6 sensors Deactivation of sensor groups Slot for MicroSD card Start/restart interlock (RES), selectable Synchronization of controllers |
| Restart | Automatic Manual |
| SILCL | 2, IEC/EN 62061 |
| Performance Level (PL) | d, EN ISO 13849-1 |
| MTTFd | 42 years, EN ISO 13849-1 |
| PFHD | 1.40E-08 per hour |
| Mission time | 20 years, EN ISO 13849-1 |
| Category | 3, EN ISO 13849-1 |
| Protective circuit | External power supply unit with integrated short circuit protection Overcurrent through integrated resettable fuse (max. 5s at 8A) |
| Supply voltage UB | 20 ... 28 V, DC |
| Current consumption, max. | 1,000 mA, Without external load |
| Power consumption, max. | 5 W |
| Number of safety-related switching outputs (OSSDs) | 4 Piece(s) |
| Type | Ethernet, PROFINET |
| Function | Parameterization |
| Function | Process |
| PROFINET device | Device acc. to Spec V2.3.5 |
| GSDML | GSDML acc. to Spec V2.3.5 |
| Profile | PROFINET/PROFIsafe |
| Conformance class | C |
| Network load class | III |
| Security level | 1 |
| Switch functionality | IRT-ready 2-port switch acc. to IEEE 802, integrated in connection unit |
| Safety-related switching signals | 4 Piece(s) |
| PROFIsafe version | V2.4 V2.61 |
| Type | USB |
| Number of connections | 7 Piece(s) |
| Function | Voltage supply |
| Type of connection | Terminal |
| Type of terminal | Screw terminal |
| No. of pins | 3 -pin |
| Function | BUS OUT |
| Type of connection | Terminal |
| Function | Signal IN Signal OUT |
| Type of connection | Terminal |
| Function | Configuration/parametization |
| Type of connection | USB |
| Function | Configuration/parametization |
| Type of connection | RJ45 |
| Function | PROFINET/PROFIsafe communication input |
| Type of connection | RJ45 |
| Function | PROFINET/PROFIsafe communication output |
| Type of connection | RJ45 |
| Dimension (W x H x L) | 106 mm x 33 mm x 103 mm |
| Housing material | Plastic |
| Net weight | 250 g |
| Housing color | White |
| Type of fastening | DIN rail mounting Snap-on mounting |
| Ambient temperature, operation | -30 ... 60 °C |
| Ambient temperature, storage | -40 ... 80 °C |
| Relative humidity (non-condensing) | 0 ... 95 % |
| Degree of protection | IP 20 |
| Protection class | II |
| Approvals | TÜV Süd Italia UL |
| Customs tariff number | 85371098 |
| ECLASS 5.1.4 | 27371800 |
| ECLASS 8.0 | 27371819 |
| ECLASS 9.0 | 27243101 |
| ECLASS 10.0 | 27371819 |
| ECLASS 11.0 | 27371819 |
| ECLASS 12.0 | 27371819 |
| ECLASS 13.0 | 27371819 |
| ECLASS 14.0 | 27371819 |
| ECLASS 15.0 | 27371819 |
| ECLASS 16.0 | 27371819 |
| ETIM 5.0 | EC001449 |
| ETIM 6.0 | EC001449 |
| ETIM 7.0 | EC001449 |
| ETIM 8.0 | EC001449 |
| ETIM 9.0 | EC001449 |
| ETIM 10.0 | EC001449 |
| UNSPSC 26.08 | 32151800 |