KDS U-M8-4A-M8-3A-P1-000
Adapter
Applies to standard order quantities.
| Operating voltage | Max. 50 V AC / 60 V DC |
| Type of connection | Connector |
| Thread size | M8 |
| Type | Female |
| No. of pins | 4 -pin |
| Version | Axial |
| Type of connection | Connector |
| Thread size | M8 |
| Type | Male |
| No. of pins | 3 -pin |
| Version | Axial |
| Shielded | No |
| Width across flats | 9 mm |
| Net weight | 9 g |
| Material | PUR |
| Degree of protection | IP 67 |
| Customs tariff number | 85366990 |
| ECLASS 5.1.4 | 27279201 |
| ECLASS 8.0 | 27440104 |
| ECLASS 9.0 | 27069190 |
| ECLASS 10.0 | 27440106 |
| ECLASS 11.0 | 27440106 |
| ECLASS 12.0 | 27440106 |
| ECLASS 13.0 | 27440106 |
| ECLASS 14.0 | 27440106 |
| ECLASS 15.0 | 27440106 |
| ECLASS 16.0 | 27440106 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC002498 |
| ETIM 7.0 | EC002925 |
| ETIM 8.0 | EC002925 |
| ETIM 9.0 | EC002925 |
| ETIM 10.0 | EC002925 |
| UNSPSC 26.08 | 32151900 |