ODS110L1.3/LCT-M12
Optical distance sensor
| Series | 110 |
| Application | Collision protection for transport vehicles Fill-level monitoring Length measurement in material cutting |
| Type of scanning system | Against object |
| Beam path | Collimated |
| Light source | Laser, Red |
| Wavelength | 655 nm |
| Laser class | 1, IEC/EN 60825-1:2007 |
| Transmitted-signal shape | Pulsed |
| Light spot size [at sensor distance] | 5.5 mm x 7 mm [5,000 mm] |
| Type of light spot geometry | Oval |
| Measurement range | 300 ... 3,000 mm, Factory setting of the analog output |
| Measurement range (6 … 90 % diffuse reflection) | 100 ... 3,000 mm |
| Measurement range (90 % diffuse reflection) | 100 ... 5,000 mm |
| Resolution | 1.0 ... 5.0 mm |
| Reproducibility (1 sigma) | , see diagram |
| Temperature drift | 2 mm/K |
| Standard measurement object | 50 x 50 mm² |
| Optical distance measurement principle | Time of flight |
| Linearity error | 30 mm |
| Protective circuit | Polarity reversal protection Short circuit protected |
| Supply voltage UB | 18 ... 30 V, DC |
| Number of teach inputs | 1 Piece(s) |
| Number of analog outputs | 1 Piece(s) |
| Number of digital switching outputs | 1 Piece(s) |
| IO-Link note | Two switching outputs via IO-Link process data (SSC 1 & SSC 2) |
| Type | Current |
| Type | Digital switching output |
| Switching element | Transistor, Push-pull |
| Response time | 20 ms, Axial object approach / 4 ms, lateral object entry |
| Type | IO-Link |
| COM mode | COM2 |
| Profile | Common Profile |
| Min. cycle time | COM2 = 2.7 ms |
| Frame type | 2.2 |
| Port type | A |
| Specification | V1.1 |
| Device ID | 0x00087E |
| SIO-mode support | Yes |
| Process data, length | 24 bit |
| Number of connections | 1 Piece(s) |
| Function | Signal IN Signal OUT Voltage supply |
| Type of connection | Connector, Turning, 90° |
| Thread size | M12 |
| Type | Male |
| Material | Plastic |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Dimension (W x H x L) | 23 mm x 50 mm x 50 mm |
| Housing material | Plastic |
| Plastic housing | ABS |
| Lens cover material | Plastic |
| Net weight | 42 g |
| Housing color | Red |
| Type of fastening | Through-hole mounting Via optional mounting device |
| Type of display | LED |
| Number of LEDs | 2 Piece(s) |
| Operational controls | Control buttons PC software |
| Ambient temperature, operation | -40 ... 50 °C, UL: max. + 45 °C |
| Ambient temperature, storage | -40 ... 80 °C |
| Extraneous light protection, max. | 5,000 lx |
| Degree of protection | IP 67 IP 69K |
| Protection class | III |
| Approvals | c UL US |
| Standards applied | IEC/EN 60947-5-2 |
| Customs tariff number | 90318080 |
| ECLASS 5.1.4 | 27270801 |
| ECLASS 8.0 | 27270801 |
| ECLASS 9.0 | 27270801 |
| ECLASS 10.0 | 27270801 |
| ECLASS 11.0 | 27270801 |
| ECLASS 12.0 | 27270916 |
| ECLASS 13.0 | 27270916 |
| ECLASS 14.0 | 27270916 |
| ECLASS 15.0 | 27270916 |
| ETIM 5.0 | EC001825 |
| ETIM 6.0 | EC001825 |
| ETIM 7.0 | EC001825 |
| ETIM 8.0 | EC001825 |
| ETIM 9.0 | EC001825 |
| ETIM 10.0 | EC001825 |