PA1/XTSX-M12
Programming unit
Part no.:
50124709
2 Working Days
| Suitable for | HTU418B HTU430B LCAM 308 |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Female |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Dimension (W x H x L) | 30 mm x 30 mm x 71 mm |
| Net weight | 72 g |
| Housing color | Black |
| Operational controls | Teach button |
| Customs tariff number | 90329000 |
| ECLASS 5.1.4 | 27279211 |
| ECLASS 8.0 | 19200502 |
| ECLASS 9.0 | 19200502 |
| ECLASS 10.0 | 19200504 |
| ECLASS 11.0 | 19200504 |
| ECLASS 12.0 | 19200504 |
| ECLASS 13.0 | 19200504 |
| ECLASS 14.0 | 19200504 |
| ECLASS 15.0 | 19200504 |
| ETIM 5.0 | EC001418 |
| ETIM 6.0 | EC001418 |
| ETIM 7.0 | EC001418 |
| ETIM 8.0 | EC001418 |
| ETIM 9.0 | EC001418 |
| ETIM 10.0 | EC001418 |