KDS U-M12-5A-M12-5A-P1-000-24X
Adapter
Applies to standard order quantities.
| Operating voltage | Max. 125 V AC/DC |
| Rated operating current | 4,000 mA |
| Number of connections | 2 Piece(s) |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Female |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Version | Axial |
| Lock | Screw fitting, nickel-plated diecast zinc, recommended torque 0.6 Nm, self-locking |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Lock | Screw fitting, nickel-plated diecast zinc, recommended torque 0.6 Nm, self-locking |
| Cable, crossed | Connection 1, pin 2 <-> connection 2, pin 4 |
| Width across flats | 13 mm |
| Net weight | 14 g |
| Ambient temperature, operation | -25 ... 85 °C |
| Degree of protection | IP 67 |
| Customs tariff number | 85444290 |
| ECLASS 5.1.4 | 27279201 |
| ECLASS 8.0 | 27440104 |
| ECLASS 9.0 | 27069190 |
| ECLASS 10.0 | 27440106 |
| ECLASS 11.0 | 27440106 |
| ECLASS 12.0 | 27440106 |
| ECLASS 13.0 | 27440106 |
| ECLASS 14.0 | 27440106 |
| ECLASS 15.0 | 27440106 |
| ECLASS 16.0 | 27440106 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC002498 |
| ETIM 7.0 | EC002925 |
| ETIM 8.0 | EC002925 |
| ETIM 9.0 | EC002925 |
| ETIM 10.0 | EC002925 |
| UNSPSC 26.08 | 32151900 |