CML720i-T10-1260.A-M12-EX
Light curtain transmitter
Applies to standard order quantities.
| Series | 720 |
| Operating principle | Throughbeam principle |
| Device type | Transmitter |
| Contains | 2x BT-NC sliding block |
| Application | Object measurement |
| Special version | Crossed-beam scanning Diagonal-beam scanning Ex-protected Parallel-beam scanning |
| Operating range | 0.3 ... 7 m (guaranteed operating range) |
| Measurement field length | 1,260 mm |
| Number of beams | 124 Piece(s) |
| Beam spacing | 10 mm |
| Light source | LED, Infrared |
| Minimum object diameter | 20 mm |
| Supply voltage UB | 18 ... 30 V, DC |
| Cycle time | 4.24 ms |
| Number of connections | 1 Piece(s) |
| Plug outlet | Axial |
| Function | Connection to receiver Sync-input Voltage supply |
| Type of connection | Connector |
| Thread size | M12 |
| Material | Metal |
| No. of pins | 5 -pin |
| Dimension (W x H x L) | 30.7 mm x 40.3 mm x 1,293 mm |
| Housing material | Metal |
| Metal housing | Aluminum |
| Lens cover material | Plastic |
| Net weight | 1,131 g |
| Type of display | LED |
| Ambient temperature, operation | -30 ... 60 °C |
| Ex-Zone | 2 22 |
| Ex device group | II |
| Degree of protection | IP 65 |
| Protection class | III |
| Approvals | c UL US |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 90314990 |
| ECLASS 5.1.4 | 27270910 |
| ECLASS 8.0 | 27270910 |
| ECLASS 9.0 | 27270910 |
| ECLASS 10.0 | 27270910 |
| ECLASS 11.0 | 27270910 |
| ECLASS 12.0 | 27270910 |
| ECLASS 13.0 | 27270910 |
| ECLASS 14.0 | 27270910 |
| ECLASS 15.0 | 27270910 |
| ECLASS 16.0 | 27270910 |
| ETIM 5.0 | EC002549 |
| ETIM 6.0 | EC002549 |
| ETIM 7.0 | EC002549 |
| ETIM 8.0 | EC002549 |
| ETIM 9.0 | EC002549 |
| ETIM 10.0 | EC002549 |
| UNSPSC 26.08 | 39121528 |