GSL04B/1.1-50-M8.3
Fork photoelectric sensor
Part no.:
50146188
Delivery time approx. 10 business days
| Series | 04B |
| Principle of physics | Optical |
| Application | Detection of small parts |
| MTTF | 548.35 years |
| Light source | Laser, Red |
| Wavelength | 655 nm |
| Laser class | 1, IEC/EN 60825-1:2007 |
| Transmitted-signal shape | Pulsed |
| Repeatability | 0.01 mm |
| Minimum object diameter | 0.05 mm |
| Protective circuit | Polarity reversal protection Short circuit protected |
| Supply voltage UB | 10 ... 30 V, DC |
| Residual ripple | 0 ... 15 %, From UB |
| Open-circuit current | 0 ... 30 mA |
| Switching hysteresis | 20 µm |
| Number of digital switching outputs | 1 Piece(s) |
| Type | Digital switching output |
| Voltage type | DC |
| Switching current, max. | 100 mA |
| Switching voltage | high: ≥(UB-2V) low: ≤ 2 V |
| Switching element | Transistor, Push-pull |
| Switching principle | IO-Link / light switching (NPN) / dark switching (PNP) |
| Switching frequency | 5,000 Hz |
| Response time | 0.1 ms |
| Readiness delay | 150 ms |
| Type | IO-Link |
| Function | IO-Link operating modes (Standard, Precision, Power, Speed), see IO-Link interface description |
| COM mode | COM2 |
| Profile | Smart sensor profile |
| Min. cycle time | COM2 = 2.3 ms |
| Frame type | 2.2 |
| Specification | V1.1 |
| Device ID | 2522 (0x0009DA) |
| SIO-mode support | Yes |
| Number of connections | 1 Piece(s) |
| Function | Signal OUT Voltage supply |
| Type of connection | Connector |
| Thread size | M8 |
| Type | Male |
| Material | Metal |
| No. of pins | 3 -pin |
| Design | Fork |
| Mouth width | 50 mm |
| Mouth depth | 55 mm |
| Dimension (W x H x L) | 10 mm x 70 mm x 80 mm |
| Housing material | Metal |
| Metal housing | Diecast zinc |
| Lens cover material | Glass |
| Net weight | 96 g |
| Housing color | Black, RAL 9005 |
| Type of fastening | Through-hole mounting |
| Type of display | LED |
| Number of LEDs | 1 Piece(s) |
| Operational controls | 270° potentiometer |
| Function of the operational control | Light/dark switching Sensitivity adjustment |
| Ambient temperature, operation | -25 ... 60 °C |
| Degree of protection | IP 67 |
| Protection class | III |
| Approvals | c UL US |
| Standards applied | IEC 60947-5-2, DIN EN ISO 1389-1:2016 appendix C,D |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27270909 |
| ECLASS 8.0 | 27270909 |
| ECLASS 9.0 | 27270909 |
| ECLASS 10.0 | 27270909 |
| ECLASS 11.0 | 27270909 |
| ECLASS 12.0 | 27270909 |
| ECLASS 13.0 | 27270909 |
| ECLASS 14.0 | 27270909 |
| ECLASS 15.0 | 27270909 |
| ETIM 5.0 | EC002720 |
| ETIM 6.0 | EC002720 |
| ETIM 7.0 | EC002720 |
| ETIM 8.0 | EC002720 |
| ETIM 9.0 | EC002720 |
| ETIM 10.0 | EC002720 |
EPLAN macro - edz