IVS 108 M1-102-W0
Vision sensor
Applies to standard order quantities.
| Series | IVS 108 |
| Software functions | Presence control |
| Working range | 50 ... 150 mm |
| Light source | LED, White |
| Camera resolution, horizontal | 320 px |
| Camera resolution, vertical | 240 px |
| Max. throughput per second | 20 pieces per second |
| Measurement value calculation time | 50 ms |
| Supply voltage UB | 10 ... 30 V, DC |
| Average power consumption | 4.2 W |
| Number of digital switching inputs | 2 Piece(s) |
| Type | Optical coupler, polarity-independent |
| Voltage type | DC |
| Switching current, max. | 10 mA |
| Switching voltage | 30 V DC |
| Number of digital switching outputs | 3 Piece(s) |
| Type | Digital switching output |
| Switching current, max. | 100 mA |
| Switching element | Transistor, Push-pull |
| Switching principle | PNP / NPN switchable |
| Switching element | Transistor, Push-pull |
| Switching principle | PNP / NPN switchable |
| Switching element | Transistor, Push-pull |
| Switching principle | PNP / NPN switchable |
| Type | Ethernet |
| Address assignment | DHCP Manual address assignment |
| Transmission speed | 10 Mbit/s 100 Mbit/s |
| Function | Service |
| Switch functionality | None |
| Transmission protocol | TCP/IP |
| Number of connections | 2 Piece(s) |
| Function | Signal IN Signal OUT Voltage supply |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 17 -pin |
| Encoding | A-coded |
| Function | Configuration interface |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Female |
| Material | Metal |
| No. of pins | 8 -pin |
| Encoding | X-coded |
| Design | Cubic |
| Dimension (W x H x L) | 47 mm x 58 mm x 58 mm |
| Housing material | Metal |
| Metal housing | Aluminum |
| Lens cover material | Plastic / PMMA |
| Net weight | 173 g |
| Housing color | Black |
| Type of fastening | Mounting thread Via optional mounting device |
| Type of configuration | Switch Teach-in Via web browser |
| Operational controls | Button(s) |
| Function of the operational control | Auto-setup Teach-in |
| Ambient temperature, operation | -10 ... 50 °C |
| Ambient temperature, storage | -20 ... 70 °C |
| Relative humidity (non-condensing) | 90 % |
| Degree of protection | IP 65 IP 67 |
| Approvals | CSA |
| Customs tariff number | 84719000 |
| ECLASS 5.1.4 | 27310101 |
| ECLASS 8.0 | 27310101 |
| ECLASS 9.0 | 27310201 |
| ECLASS 10.0 | 27310101 |
| ECLASS 11.0 | 27310101 |
| ECLASS 12.0 | 27310101 |
| ECLASS 13.0 | 27310101 |
| ECLASS 14.0 | 27310101 |
| ECLASS 15.0 | 27310101 |
| ECLASS 16.0 | 27310101 |
| ETIM 5.0 | EC002550 |
| ETIM 6.0 | EC002550 |
| ETIM 7.0 | EC002550 |
| ETIM 8.0 | EC002550 |
| ETIM 9.0 | EC002550 |
| ETIM 10.0 | EC002550 |
| UNSPSC 26.08 | 43211718 |