CRT648-60/L44-M12
Color sensor
| Series | 648 |
| Application | Detection of up to 7 colors |
| Special version | RGB color output via IO-Link |
| Operating range | 18 ... 60 mm |
| Beam path | Divergent |
| Light source | LED, White |
| LED risk group | Group 2 (in accordance with EN62471) |
| Light spot size [at sensor distance] | 4 mm x 4 mm [40 mm] |
| Type of light spot geometry | Rectangular |
| Protective circuit | Polarity reversal protection Short circuit protected |
| Output current, max. | 100 mA |
| Supply voltage UB | 18 ... 30 V, DC |
| Open-circuit current | 60 mA, 24 V DC |
| Number of teach inputs | 1 Piece(s) |
| Type | Teach input |
| Function | Teach-in (deactivated by default, optionally configurable) |
| Number of digital switching outputs | 3 Piece(s) |
| Type | Digital switching output |
| Switching element | Transistor, Push-pull |
| Switching principle | IO-Link / light switching (PNP)/dark switching (NPN) |
| Switching element | Transistor, PNP / NPN switchable |
| Switching principle | Light switching (PNP)/dark switching (NPN) |
| Switching element | Transistor, PNP / NPN switchable |
| Switching principle | Light switching (PNP)/dark switching (NPN) |
| Switching frequency | 3 ... 3,000 Hz |
| Response time | ≤ 180 ms, ≥ 1500 Hz |
| Warmup time | 5 min |
| Type | IO-Link |
| COM mode | COM2 |
| Min. cycle time | COM2 = 4 ms |
| Specification | V1.1 |
| Device ID | 5302 |
| SIO-mode support | Yes |
| Process data, length | 6 byte |
| Number of connections | 1 Piece(s) |
| Function | Signal IN (configurable) Signal OUT Voltage supply |
| Type of connection | Connector, turning 270° |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Design | Cubic |
| Dimension (W x H x L) | 25 mm x 50 mm x 50.5 mm |
| Metal housing | Diecast zinc |
| Lens cover material | Plastic / PMMA |
| Net weight | 150 g |
| Housing color | matte chrome |
| Type of fastening | Through-hole mounting Via optional mounting device |
| Compatibility of materials | ECOLAB |
| Werkstoff Gehäuse | Metal |
| Type of display | LC Display LED |
| Operational controls | Control buttons |
| Ambient temperature, operation | -20 ... 55 °C |
| Ambient temperature, storage | -20 ... 80 °C |
| Degree of protection | IP 67 IP 69 |
| Protection class | II |
| Approvals | c UL US |
| Test procedure for oscillation in accordance with standard | EN 60947-5-2 |
| Test procedure for shock in accordance with standard | EN 60947-5-2 |
| Standards applied | EN IEC 60947-5-2 |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27270907 |
| ECLASS 8.0 | 27270907 |
| ECLASS 9.0 | 27270907 |
| ECLASS 10.0 | 27270907 |
| ECLASS 11.0 | 27270907 |
| ECLASS 12.0 | 27270907 |
| ECLASS 13.0 | 27270907 |
| ECLASS 14.0 | 27270907 |
| ECLASS 15.0 | 27270907 |
| ECLASS 16.0 | 27270907 |
| ETIM 5.0 | EC001817 |
| ETIM 6.0 | EC001817 |
| ETIM 7.0 | EC001817 |
| ETIM 8.0 | EC001817 |
| ETIM 9.0 | EC001817 |
| ETIM 10.0 | EC001817 |
| UNSPSC 26.08 | 41111940 |