HT15PP/PX-M12
Diffuse sensor with background suppression
Applies to standard order quantities.
| Series | 15 |
| Operating principle | Diffuse reflection principle with background suppression |
| Black-white error | < 15% up to 400 mm |
| Operating range | Guaranteed operating range |
| Operating range, white 90% | 0.012 ... 1 m |
| Operating range, gray 18% | 0.012 ... 0.7 m |
| Operating range, black 6% | 0.012 ... 0.5 m |
| Operating range limit | 0.012 ... 1 m (typical operating range) |
| Adjustment range | 50 ... 1,000 mm |
| Light source | Power PinPoint® LED, Red |
| Wavelength | 660 nm |
| Transmitted-signal shape | Pulsed |
| LED group | Exempt group (in acc. with EN 62471) |
| Light spot size [at sensor distance] | 8 mm [400 mm] |
| Type of light spot geometry | Round |
| Protective circuit | Polarity reversal protection Short circuit protected |
| Supply voltage UB | 10 ... 30 V, DC, Incl. residual ripple |
| Residual ripple | 0 ... 15 %, From UB |
| Open-circuit current | 0 ... 20 mA |
| Number of digital switching outputs | 1 Piece(s) |
| Type | Digital switching output |
| Switching element | Transistor, PNP |
| Switching principle | Dark switching |
| Switching frequency | 500 Hz |
| Response time | 1 ms |
| Readiness delay | 300 ms |
| Number of connections | 1 Piece(s) |
| Function | Signal OUT Voltage supply |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| Material | Plastic |
| No. of pins | 4 -pin |
| Encoding | A-coded |
| Dimension (W x H x L) | 15 mm x 42.7 mm x 30 mm |
| Housing material | Plastic |
| Plastic housing | ABS |
| Lens cover material | Plastic |
| Net weight | 15 g |
| Housing color | Black |
| Type of fastening | Through-hole mounting Via optional mounting device |
| Recommended tightening torque for M3 fastening | 0.9 N·m |
| Recommended tightening torque for M4 fastening | 1.4 N·m |
| Type of display | LED |
| Number of LEDs | 2 Piece(s) |
| Operational controls | Multiturn potentiometer |
| Function of the operational control | Range adjustment |
| Ambient temperature, operation | -40 ... 60 °C |
| Ambient temperature, storage | -40 ... 70 °C |
| Degree of protection | IP 67 |
| Protection class | III |
| Approvals | c UL US |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27270904 |
| ECLASS 8.0 | 27270904 |
| ECLASS 9.0 | 27270904 |
| ECLASS 10.0 | 27270904 |
| ECLASS 11.0 | 27270904 |
| ECLASS 12.0 | 27270903 |
| ECLASS 13.0 | 27270903 |
| ECLASS 14.0 | 27270903 |
| ECLASS 15.0 | 27270903 |
| ECLASS 16.0 | 27270903 |
| ETIM 5.0 | EC002719 |
| ETIM 6.0 | EC002719 |
| ETIM 7.0 | EC002719 |
| ETIM 8.0 | EC002719 |
| ETIM 9.0 | EC002719 |
| ETIM 10.0 | EC002719 |
| UNSPSC 26.08 | 39121528 |