SETLS+LE20-1000/P

Throughbeam photoelectric sensor set

Part no.: 50156082

Delivery to be confirmed
Icon Icon Icon
Series 20 slim
Operating principle Throughbeam principle
Device type Set (transmitter and receiver)
Operating range 0 ... 1 m (guaranteed operating range)
Operating range limit 0 ... 1 m (typical operating range)
Beam path Divergent
Light source LED, Red
Wavelength 630 nm
LED group Exempt group (in acc. with EN 62471)
Type of light spot geometry square
Minimum detectable object size typ. 2 mm
Light beam exit Lateral
Protective circuit Overload protection
Polarity reversal protection
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 10 %, From UB
Open-circuit current, max. Receiver 10 mA
Open-circuit current, max. Transmitter 15 mA
Number of digital switching outputs 1 Piece(s)
Type Digital switching output
Switching voltage, type. 30 V
Switching element Transistor, PNP
Switching principle Dark switching
Switching frequency 1,000 Hz
Response time 0.5 ms
Einschaltverzögerung < 100 ms
Number of connections 2 Piece(s)
Function Voltage supply
Type of connection Cable (transmitter)
Cable length 2,000 mm
Sheathing material PVC
Cable color Gray
Number of conductors 2 -wire
Wire cross section 0.1 mm²
Function Signal OUT
Voltage supply
Type of connection Cable (receiver)
Cable length 2,000 mm
Sheathing material PVC
Cable color Black
Wire cross section 0.1 mm²
Number of conductors 3 -wire
Abmessung Sender (B x H x L) 5.2 mm x 19 mm x 10 mm
Abmessung Empfänger (B x H x L) 5.2 mm x 20.5 mm x 10 mm
Housing material Plastic
Plastic housing PBT+ABS
Lens cover material Plastic / PMMA
Transmitter net weight 10 g
Receiver net weight 10 g
Housing color Red
Type of fastening Through-hole mounting, 2 x ø 2.2 mm
Type of display LED
Number of LEDs 2 Piece(s)
Ambient temperature, operation -25 ... 55 °C
Ambient temperature, storage -30 ... 70 °C
Degree of protection IP 67
Protection class III
Approvals CE
c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270901
ECLASS 8.0 27270901
ECLASS 9.0 27270901
ECLASS 10.0 27270901
ECLASS 11.0 27270901
ECLASS 12.0 27270901
ECLASS 13.0 27270901
ECLASS 14.0 27270901
ECLASS 15.0 27270901
ECLASS 16.0 27270901
ETIM 5.0 EC002716
ETIM 6.0 EC002716
ETIM 7.0 EC002716
ETIM 8.0 EC002716
ETIM 9.0 EC002716
ETIM 10.0 EC002716
UNSPSC 26.08 39121528
3D-CAD model - zip
EC declaration of conformity - pdf