TL305-ROGBW-BZ-M12
Tower light
Applies to standard order quantities.
| Series | TL 305 |
| Contains | 1x M30 nut 1x rubber flat seal |
| Type of signaling | Optical and acoustic |
| Supply voltage UB | 24 V, DC |
| Current consumption, max. | 205 mA |
| Number of digital switching inputs | 6 Piece(s) |
| Type | Digital switching input |
| Switching voltage high, min. | 24 V |
| Switching voltage low, max. | 0 V |
| Voltage type | DC |
| Assignment | Connection 1, pin 1 |
| Function | Light color (green) through actuation of pin |
| Assignment | Connection 1, pin 2 |
| Function | Light color (orange) through actuation of pin |
| Assignment | Connection 1, pin 4 |
| Function | Light color (white) through actuation of pin |
| Assignment | Connection 1, pin 5 |
| Function | Light color (blue) through actuation of pin |
| Assignment | Connection 1, pin 6 |
| Function | Light color (red) through actuation of pin |
| Assignment | Connection 1, pin 8 |
| Function | Acoustic signal (buzzer) via control of pin |
| Number of connections | 1 Piece(s) |
| Function | Light color via control of pins Signal IN Voltage supply |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 8 -pin |
| Encoding | A-coded |
| Design | Cylindrical |
| Dimension (Ø x L) | 50.6 mm x 278 mm |
| Thread size | M30 x 1.5 mm |
| Housing material | Metal |
| Metal housing | Aluminium, anodized |
| Light area material | Plastic, Polycarbonate |
| Net weight | 390 g |
| Housing color | Gray |
| Type of illuminant | LED/24V |
| Lens modules | 5 pieces, ready-made |
| Signal image | Continuous light |
| Angle of radiation | 360° |
| Sequence of the modules (ascending) | White, blue, green, orange, red |
| Ambient temperature, operation | 0 ... 50 °C |
| Ambient temperature, storage | 0 ... 50 °C |
| Degree of protection | IP 20 |
| Protection class | III |
| Approvals | UL |
| Tone type | Continuous tone |
| Sound pressure | 95 dB |
| Number of tones | 1 Piece(s) |
| Customs tariff number | 94054239 |
| ECLASS 5.1.4 | 27371230 |
| ECLASS 8.0 | 27371230 |
| ECLASS 9.0 | 27371230 |
| ECLASS 10.0 | 27371230 |
| ECLASS 11.0 | 27371230 |
| ECLASS 12.0 | 27371230 |
| ECLASS 13.0 | 27371230 |
| ECLASS 14.0 | 27371230 |
| ECLASS 15.0 | 27371230 |
| ECLASS 16.0 | 27371230 |
| ETIM 5.0 | EC001042 |
| ETIM 6.0 | EC001042 |
| ETIM 7.0 | EC001042 |
| ETIM 8.0 | EC001042 |
| ETIM 9.0 | EC001042 |
| ETIM 10.0 | EC001042 |
| UNSPSC 26.08 | 39111714 |