D PL-M12-5A-K
Connector
Part no.:
50149062
2 Working Days
| Operating voltage | 63 V DC |
| Rated operating current | 12 A at 1,5 mm² 16 A at 2,5 mm² |
| Number of connections | 1 Piece(s) |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Female |
| Material | Metal |
| Handle body material | Plastic |
| No. of pins | 5 -pin |
| Encoding | L-coded |
| Version | Axial |
| Type of connection | Screw terminal |
| Permissible conductor cross section | 1.5 ... 2.5 mm² |
| Design | Cylindrical |
| Dimension (Ø x L) | 25 mm x 70 mm |
| Net weight | 43 g |
| Ambient temperature, operation | -40 ... 105 °C |
| Degree of protection | IP 67 |
| Customs tariff number | 85366990 |
| ECLASS 5.1.4 | 27279201 |
| ECLASS 8.0 | 27440102 |
| ECLASS 9.0 | 27069190 |
| ECLASS 10.0 | 27440102 |
| ECLASS 11.0 | 27440102 |
| ECLASS 12.0 | 27440116 |
| ECLASS 13.0 | 27440116 |
| ECLASS 14.0 | 27440116 |
| ECLASS 15.0 | 27440116 |
| ETIM 5.0 | EC002635 |
| ETIM 6.0 | EC002635 |
| ETIM 7.0 | EC002635 |
| ETIM 8.0 | EC002635 |
| ETIM 9.0 | EC002635 |
| ETIM 10.0 | EC002635 |