HT55CL1.X/LG-200-M12

Diffuse sensor with background suppression

Part no.: 50156190

2 Working Days

Icon Icon Icon Icon Icon Icon Icon Icon Icon Icon
Series 55C
Operating principle Diffuse reflection principle with background suppression
Special version Extra long light spot (XL)
Black-white error < 10% up to 240 mm
Operating range Guaranteed operating range
Operating range, white 90% 0.02 ... 0.45 m
Operating range, gray 18% 0.02 ... 0.35 m
Operating range, black 6% 0.02 ... 0.25 m
Operating range limit 0.02 ... 0.45 m (typical operating range)
Adjustment range 20 ... 450 mm
Beam path Collimated
Light source Laser, Red
Wavelength 650 nm
Laser class 1, in accordance with IEC 60825-1:2014 (EN 60825-1:2014)
Max. laser power 0.0034 W
Transmitted-signal shape Pulsed
Pulse duration 5.5 µs
Light spot size [at sensor distance] 2 mm x 30 mm [50 mm]
Type of light spot geometry Rectangular
Shift angle Typ. ± 2°
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC, Incl. residual ripple
Residual ripple 0 ... 10 %, From UB
Open-circuit current 0 ... 20 mA
Number of digital switching outputs 2 Piece(s)
Type Digital switching output
Switching element Transistor, Push-pull
Switching principle IO-Link / light switching (PNP)/dark switching (NPN)
Switching element Transistor, Push-pull
Switching principle Dark switching (PNP)/light switching (NPN)
Switching frequency 3,000 Hz
Response time 0.16 ms
Decay time 0.16 ms
Readiness delay 300 ms
Response jitter 55 µs
Type IO-Link
COM mode COM2
Profile Smart sensor profile
Min. cycle time COM2 = 2.3 ms
Frame type 2.5
Specification V1.1
Device ID 6006
SIO-mode support Yes
Number of connections 1 Piece(s)
Function Signal IN
Signal OUT
Voltage supply
Type of connection Cable with connector
Cable length 200 mm
Sheathing material PVC
Cable color Black
Wire cross section 0.2 mm²
Thread size M12
Type Male
Material Stainless steel
No. of pins 4 -pin
Encoding A-coded
Dimension (W x H x L) 14 mm x 35.4 mm x 25 mm
Housing material Stainless steel
Stainless steel housing AISI 316L, DIN X2CrNiMo17132, W.No1.4404
Material of operational control Plastic (POM Hostaform C9021, copolyester Tritan TX1001), non-diffusive
Housing roughness Ra ≤ 0,8, Typical value for the stainless steel housing
Lens cover material Plastic (PMMA+) with scratch-resistant Indium protective coating
Net weight 59 g
Housing color Silver
Type of fastening Through-hole mounting
Via optional mounting device
Compatibility of materials CleanProof+
ECOLAB
Johnson Diversey
Type of display LED
Number of LEDs 2 Piece(s)
Operational controls Multiturn potentiometer
Function of the operational control Range adjustment
Ambient temperature, operation -40 ... 60 °C, (70 °C ≤15min)
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 67
IP 68
IP 69K
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270904
ECLASS 8.0 27270904
ECLASS 9.0 27270904
ECLASS 10.0 27270904
ECLASS 11.0 27270904
ECLASS 12.0 27270903
ECLASS 13.0 27270903
ECLASS 14.0 27270903
ECLASS 15.0 27270903
ECLASS 16.0 27270903
ETIM 5.0 EC002719
ETIM 6.0 EC002719
ETIM 7.0 EC002719
ETIM 8.0 EC001821
ETIM 9.0 EC001821
ETIM 10.0 EC001821
UNSPSC 26.08 39121528
3D-CAD model - zip
EPLAN macro - edz
IODD - V 1.1 - zip
Configuration software - Sensor Studio - zip
Configuration software - IO-Link Device Collection - zip
Configuration software - IO-Link USB-Master - zip
Software - IO-Link Function Block for TwinCAT 3.x - zip
Software - IO-Link Function Block for TIA V16 - zip
Operating instructions - pdf
Operating instructions - IO-Link interface description - pdf
Data sheet - pdf
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf
Certificate - Clean Proof + - pdf
Certificate - Diversey - pdf
Certificate - ECOLAB - pdf