ODS9L2.8/LAK.P-450-M12
Optical distance sensor
Applies to standard order quantities.
| Series | 9 |
| Application | Fill-level monitoring Length measurement in material cutting Object measurement |
| Type of scanning system | Against object |
| Special version | Activation input Deactivation input Teach input |
| Beam path | Collimated |
| Light source | Laser, Red |
| Wavelength | 650 nm |
| Laser class | 2, IEC/EN 60825-1:2014 |
| Transmitted-signal shape | Pulsed |
| Pulse duration | 22,000 µs |
| Light spot size [at sensor distance] | 1 mm [450 mm] |
| Type of light spot geometry | Round |
| Measurement range | 50 ... 450 mm |
| Resolution | 0.1 mm |
| Accuracy | 1 % |
| Reference value, accuracy | Measurement distance |
| Reproducibility (1 sigma) | 0.1 mm |
| Temperature drift | 0.02 %/K |
| Referencing | No |
| Optical distance measurement principle | Triangulation |
| Protective circuit | Polarity reversal protection Short circuit protected Transient protection |
| Supply voltage UB | 18 ... 30 V, DC |
| Number of digital switching inputs | 1 Piece(s) |
| Type | Digital switching input |
| Function | Activation input Deactivation input Teach input Trigger |
| Number of analog outputs | 1 Piece(s) |
| Number of digital switching outputs | 1 Piece(s) |
| Switching power, max. | 0.0012 W |
| Type | Configurable, factory setting: current |
| Type | Digital switching output |
| Switching element | Transistor, Push-pull |
| Response time | 1 ms, Under constant ambient conditions, 90% diffuse reflection, standard measure mode |
| Readiness delay | 300 ms |
| Type | IO-Link |
| COM mode | COM3 |
| Profile | Smart sensor profile |
| Min. cycle time | COM3 = 0.5 ms |
| Frame type | 2.V |
| Port type | A |
| Specification | V1.1 |
| Device ID | 2164 |
| SIO-mode support | Yes |
| Process data IN | 4 byte |
| Process data OUT | 8 bit |
| Dual Channel | Yes |
| Number of connections | 1 Piece(s) |
| Function | Signal IN Signal OUT Voltage supply |
| Type of connection | Connector, Turning, 90° |
| Thread size | M12 |
| Type | Male |
| Material | Plastic |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Dimension (W x H x L) | 21 mm x 50 mm x 50 mm |
| Housing material | Plastic |
| Lens cover material | Plastic |
| Net weight | 50 g |
| Housing color | Red |
| Type of fastening | Through-hole mounting Via optional mounting device |
| Type of display | LED OLED display |
| Number of LEDs | 2 Piece(s) |
| Operational controls | Control buttons PC software |
| Ambient temperature, operation | -20 ... 50 °C |
| Ambient temperature, storage | -30 ... 70 °C |
| Ambient light sensitivity | 20,000 lx, EN 60947-5-2 |
| Degree of protection | IP 67 |
| Protection class | III |
| Approvals | UL |
| Customs tariff number | 90318020 |
| ECLASS 5.1.4 | 27270801 |
| ECLASS 8.0 | 27270801 |
| ECLASS 9.0 | 27270801 |
| ECLASS 10.0 | 27270801 |
| ECLASS 11.0 | 27270801 |
| ECLASS 12.0 | 27270916 |
| ECLASS 13.0 | 27270916 |
| ECLASS 14.0 | 27270916 |
| ECLASS 15.0 | 27270916 |
| ECLASS 16.0 | 27270916 |
| ETIM 5.0 | EC001825 |
| ETIM 6.0 | EC001825 |
| ETIM 7.0 | EC001825 |
| ETIM 8.0 | EC001825 |
| ETIM 9.0 | EC001825 |
| ETIM 10.0 | EC001825 |
| UNSPSC 26.08 | 39121528 |