CRT 448.S3/222-M12
Color sensor
Applies to standard order quantities.
| Series | 448 |
| Application | Detection of three colors |
| Special version | Synchronization input |
| Operating range | Guaranteed operating range |
| Operating range | 12 ... 32 mm |
| Light source | LED, White |
| Light spot size [at sensor distance] | 4 mm |
| Light spot orientation | Round |
| Type of light spot geometry | Round |
| Supply voltage UB | 12 ... 28 V, DC |
| Number of digital switching outputs | 3 Piece(s) |
| Type | Digital switching output |
| Switching element | Transistor, NPN |
| Switching element | Transistor, NPN |
| Switching element | Transistor, NPN |
| Switching frequency | 500 Hz |
| Type of connection | Connector |
| Thread size | M12 |
| Material | Plastic |
| No. of pins | 8 -pin |
| Design | Cubic |
| Dimension (W x H x L) | 17 mm x 50 mm x 50 mm |
| Housing material | Plastic |
| Plastic housing | ABS |
| Net weight | 40 g |
| Type of display | LED |
| Ambient temperature, operation | -10 ... 55 °C |
| Degree of protection | IP 67 |
| Protection class | II |
| Approvals | c UL US |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27270907 |
| ECLASS 8.0 | 27270907 |
| ECLASS 9.0 | 27270907 |
| ECLASS 10.0 | 27270907 |
| ECLASS 11.0 | 27270907 |
| ECLASS 12.0 | 27270907 |
| ECLASS 13.0 | 27270907 |
| ECLASS 14.0 | 27270907 |
| ECLASS 15.0 | 27270907 |
| ECLASS 16.0 | 27270907 |
| ETIM 5.0 | EC001817 |
| ETIM 6.0 | EC001817 |
| ETIM 7.0 | EC001817 |
| ETIM 8.0 | EC001817 |
| ETIM 9.0 | EC001817 |
| ETIM 10.0 | EC001817 |
| UNSPSC 26.08 | 41111940 |