LCS-2M30P-N30NNC-K020V
Capacitive sensor
Applies to standard order quantities.
| Series | LCS-2 |
| Switching distance Sn | 2 ... 30 mm |
| Assured switching distance | 24.3 mm |
| Protective circuit | Polarity reversal protection Short circuit protected |
| Supply voltage UB | 10 ... 30 V, DC |
| Residual ripple | 0 ... 10 % |
| Open-circuit current | 10 mA |
| Temperature drift, max. (in % of Sr) | 10 % |
| Repeatability, max. (in % of Sr) | 5 % |
| Rated operating current | 200 mA |
| Number of digital switching outputs | 1 Piece(s) |
| Type | Digital switching output |
| Voltage type | DC |
| Switching element | Transistor, NPN |
| Switching principle | NC (normally closed) |
| Switching frequency | 100 Hz |
| Number of connections | 1 Piece(s) |
| Function | Signal OUT Voltage supply |
| Type of connection | Cable |
| Cable length | 2,000 mm |
| Sheathing material | PVC |
| Number of conductors | 3 -wire |
| Wire cross section | 0.35 mm² |
| Design | Cylindrical |
| Dimension (Ø x L) | 30 mm x 85 mm |
| Thread size | M30 x 1.5 mm |
| Type of installation | Non-embedded/non-flush |
| Housing material | Plastic |
| Plastic housing | Polybutylene (PBT) |
| Sensing face material | Plastic, Polybutylene (PBT) |
| Cover material | Plastic, Polybutylene (PBT) |
| Net weight | 128 g |
| Type of display | LED |
| Number of LEDs | 1 Piece(s) |
| Operational controls | Multiturn potentiometer |
| Function of the operational control | Sensitivity adjustment |
| Switching distance, adjustable | Yes |
| Ambient temperature, operation | -25 ... 70 °C |
| Degree of protection | IP 67 |
| Protection class | III |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27270102 |
| ECLASS 8.0 | 27270102 |
| ECLASS 9.0 | 27270102 |
| ECLASS 10.0 | 27270102 |
| ECLASS 11.0 | 27270102 |
| ECLASS 12.0 | 27274201 |
| ECLASS 13.0 | 27274201 |
| ECLASS 14.0 | 27274201 |
| ECLASS 15.0 | 27274201 |
| ECLASS 16.0 | 27274201 |
| ETIM 5.0 | EC002715 |
| ETIM 6.0 | EC002715 |
| ETIM 7.0 | EC002715 |
| ETIM 8.0 | EC002715 |
| ETIM 9.0 | EC002715 |
| ETIM 10.0 | EC002715 |
| UNSPSC 26.08 | 39122230 |