FBPS 617i 17 SM 110 H
Bar code positioning system
Applies to standard order quantities.
| Series | FBPS 600i |
| Functions | Heating Safe position detection |
| SIL | 3, EN 61508 |
| SILCL | 3, IEC/EN 62061 |
| Performance Level (PL) | e, ISO / EN ISO 13849-1:2015 |
| PFHD | < 9.5E-09 per hour |
| Mission time | 20 years, ISO / EN ISO 13849-1:2015 |
| Category | 4, ISO / EN ISO 13849-1:2015 |
| MTTF | 26 years |
| Error reaction time | 10 ms (configurable) |
| Depth of field | 50 ... 170 mm |
| Light source | Laser, Red |
| Laser class | 1, in accordance with IEC 60825-1:2014 (EN 60825-1:2014) |
| Transmitted-signal shape | Continuous |
| Light beam exit | Lateral |
| Measurement range | 0 ... 10,000,000 mm |
| Reproducibility (1 sigma) | 0.15 mm |
| Measurement value output | 1 ms |
| Max. traverse rate | 10 m/s |
| Supply voltage UB | 24 V, DC, -25 ... 25 % |
| Current consumption, max. | 1,000 ... 1,100 mA |
| Power consumption, max. | 24 W |
| Number of digital switching inputs | 1 Piece(s) |
| Type | Digital switching input, configurable (not safe) |
| Number of digital switching outputs | 1 Piece(s) |
| Type | Digital switching output, configurable (not safe) |
| Type | 2-channel SSI with CRC |
| Function | Process |
| Type | USB |
| Function | Configuration/parameterization via integrated web server Service |
| Plug outlet | Down |
| Function | Functional earth (FE) Signal IN Signal OUT Voltage supply |
| Type of connection | Connector |
| Designation on device | XD1 PWR |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Function | SSI channel A |
| Type of connection | Connector |
| Designation on device | X1 SSI1 |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 5 -pin |
| Encoding | B-coded |
| Function | SSI channel B |
| Type of connection | Connector |
| Designation on device | X2 SSI2 |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 5 -pin |
| Encoding | B-coded |
| Function | Service interface |
| Type of connection | USB |
| Designation on device | XF0 SERVICE |
| Connector type | USB 2.0 Mini-B |
| Design | Cubic |
| Dimension (W x H x L) | 105 mm x 112.5 mm x 51.5 mm |
| Housing material | Metal |
| Lens cover material | Glass |
| Net weight | 540 g |
| Type of fastening | Dovetail grooves Fastening on back Mounting thread Via optional mounting device |
| Type of display | LED |
| Ambient temperature, operation | -35 ... 60 °C |
| Ambient temperature, storage | -35 ... 70 °C |
| Relative humidity (non-condensing) | 90 % |
| Degree of protection | IP 65, EN 60529 with various connectors or screwed-on caps |
| Protection class | III |
| Approvals | CSA TÜV Süd UL c TÜV NRTL US |
| Customs tariff number | 84714900 |
| ECLASS 5.1.4 | 27280190 |
| ECLASS 8.0 | 27280190 |
| ECLASS 9.0 | 27280190 |
| ECLASS 10.0 | 27280190 |
| ECLASS 11.0 | 27280190 |
| ECLASS 12.0 | 27280106 |
| ECLASS 13.0 | 27280106 |
| ECLASS 14.0 | 27280106 |
| ECLASS 15.0 | 27280106 |
| ECLASS 16.0 | 27280106 |
| ETIM 5.0 | EC001825 |
| ETIM 6.0 | EC001825 |
| ETIM 7.0 | EC001825 |
| ETIM 8.0 | EC001825 |
| ETIM 9.0 | EC001825 |
| ETIM 10.0 | EC001825 |
| UNSPSC 26.08 | 39121528 |