PSC-900-S2
Protective screen
Part no.:
426185
Delivery time approx. 25 business days
| Contains | 2 pcs PSC protective screen |
| Suitable for | UDC-S2, DC-S2 device columns |
| Dimension | 820 mm |
| Net weight | 748 g |
| Protective screen material | PMMA, gray |
| Customs tariff number | 39205100 |
| ECLASS 5.1.4 | 27279290 |
| ECLASS 8.0 | 27279290 |
| ECLASS 9.0 | 27279090 |
| ECLASS 10.0 | 27273792 |
| ECLASS 11.0 | 27273792 |
| ECLASS 12.0 | 27273792 |
| ECLASS 13.0 | 27273792 |
| ECLASS 14.0 | 27273792 |
| ECLASS 15.0 | 27273792 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |