LCS-1Q40P-F20PNO-K003PM08
Capacitive sensor
Applies to standard order quantities.
| Series | LCS-1 |
| Switching distance Sn | 1 ... 20 mm |
| Assured switching distance | 20 mm |
| MTTF | 195 years |
| Protective circuit | Polarity reversal protection Short circuit protected |
| Supply voltage UB | 10 ... 30 V, DC |
| Residual ripple | 0 ... 10 %, From UB |
| Open-circuit current | 15 mA |
| Temperature drift, max. (in % of Sr) | 20 % |
| Repeatability, max. (in % of Sr) | 5 % |
| Rated operating current | 100 mA |
| Number of digital switching outputs | 1 Piece(s) |
| Type | Digital switching output |
| Voltage type | DC |
| Switching element | Transistor, PNP |
| Switching principle | NO (normally open) |
| Switching frequency | 100 Hz |
| Number of connections | 1 Piece(s) |
| Function | Signal OUT Voltage supply |
| Type of connection | Connector |
| Cable length | 300 mm |
| Sheathing material | PUR |
| Cable color | Black |
| Thread size | M8 |
| Type | Male |
| Material | Plastic |
| No. of pins | 3 -pin |
| Design | Cubic |
| Dimension (W x H x L) | 40 mm x 40 mm x 10 mm |
| Type of installation | Embedded/flush |
| Housing material | Plastic |
| Plastic housing | Polybutylene (PBT) |
| Sensing face material | Plastic, Polybutylene (PBT) |
| Cover material | Plastic, Polybutylene (PBT) |
| Net weight | 33 g |
| Housing color | Black |
| Type of display | LED |
| Number of LEDs | 2 Piece(s) |
| Operational controls | Multiturn potentiometer (20 turns) |
| Function of the operational control | Sensitivity adjustment |
| Switching distance, adjustable | Yes |
| Ambient temperature, operation | -5 ... 85 °C |
| Ambient temperature, storage | -25 ... 85 °C |
| Degree of protection | IP 67 |
| Protection class | III |
| Approvals | c UL US |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27270102 |
| ECLASS 8.0 | 27270102 |
| ECLASS 9.0 | 27270102 |
| ECLASS 10.0 | 27270102 |
| ECLASS 11.0 | 27270102 |
| ECLASS 12.0 | 27274201 |
| ECLASS 13.0 | 27274201 |
| ECLASS 14.0 | 27274201 |
| ECLASS 15.0 | 27274201 |
| ECLASS 16.0 | 27274201 |
| ETIM 5.0 | EC002715 |
| ETIM 6.0 | EC002715 |
| ETIM 7.0 | EC002715 |
| ETIM 8.0 | EC002715 |
| ETIM 9.0 | EC002715 |
| ETIM 10.0 | EC002715 |
| UNSPSC 26.08 | 39122230 |