YV U-SDD-25-83-83-X04
Y distribution box
Part no.:
50135996
2 Working Days
| Number of connections | 3 Piece(s) |
| Type of connection | Connector |
| Thread size | M8 |
| Type | Female |
| No. of pins | 3 -pin |
| Encoding | A-coded |
| Version | Axial |
| Type of connection | Connector |
| Thread size | M8 |
| Type | Female |
| No. of pins | 3 -pin |
| Encoding | A-coded |
| Version | Axial |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Version | Axial |
| Shielded | No |
| Design | Cubic |
| Dimension (W x H x L) | 33.5 mm x 15.8 mm x 40.4 mm |
| Width across flats | 13 mm |
| Net weight | 16 g |
| Material | PUR |
| Ambient temperature, operation | -25 ... 85 °C |
| Degree of protection | IP 67 |
| Customs tariff number | 85366990 |
| ECLASS 5.1.4 | 27279201 |
| ECLASS 8.0 | 27440104 |
| ECLASS 9.0 | 27069190 |
| ECLASS 10.0 | 27440111 |
| ECLASS 11.0 | 27440111 |
| ECLASS 12.0 | 27440111 |
| ECLASS 13.0 | 27440111 |
| ECLASS 14.0 | 27440111 |
| ECLASS 15.0 | 27440111 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC002925 |
| ETIM 7.0 | EC002925 |
| ETIM 8.0 | EC003558 |
| ETIM 9.0 | EC003558 |
| ETIM 10.0 | EC003558 |