ARH 49C
Alignment aid
Part no.:
50129660
Delivery time approx. 25 business days
| Suitable for | 49C series sensors |
| Light source | Laser, Red |
| Laser class | 2 |
| Dimension (W x H x L) | 31 mm x 68 mm x 133 mm |
| Housing material | Metal |
| Metal housing | Aluminum |
| Net weight | 140 g |
| Housing color | Black |
| Type of fastening | Clampable |
| Customs tariff number | 85389099 |
| ECLASS 5.1.4 | 27279210 |
| ECLASS 8.0 | 27279210 |
| ECLASS 9.0 | 27273607 |
| ECLASS 10.0 | 27273607 |
| ECLASS 11.0 | 27273607 |
| ECLASS 12.0 | 27273607 |
| ECLASS 13.0 | 27273607 |
| ECLASS 14.0 | 27273607 |
| ECLASS 15.0 | 27273607 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |