MSI-FB-CANOPEN
Fieldbus gateway
Applies to standard order quantities.
| Series | MSI-FB |
| Type | Fieldbus gateway |
| Application | Transfer of MSI 400 diagnostic data via CANOPEN |
| Functions | Fieldbus module for the MSI 400 for connecting to CANOPEN |
| Supply voltage UB | 24 V, DC, -20 ... 25 % |
| Type | CANopen |
| Function | Process |
| Number of connections | 1 Piece(s) |
| Function | Data interface |
| Type of connection | Terminal |
| Type of terminal | Screw terminal |
| No. of pins | 5 -pin |
| Dimension (W x H x L) | 22.5 mm x 96.5 mm x 121 mm |
| Net weight | 150 g |
| Housing color | Gray |
| Type of fastening | Snap-on mounting |
| Ambient temperature, operation | -25 ... 55 °C |
| Ambient temperature, storage | -25 ... 70 °C |
| Relative humidity (non-condensing) | 10 ... 95 % |
| Degree of protection | IP 20 |
| Approvals | c UL US |
| Vibration resistance | 5 ... 150 Hz |
| Test procedure for oscillation in accordance with standard | EN 60068-2-6 |
| Shock resistance, continuous shock | 10 g, 16 ms, EN 60068-2-29 |
| Shock resistance, single shock | 30 g, 11 ms, EN 60068-2-27 |
| Customs tariff number | 85364900 |
| ECLASS 5.1.4 | 27242208 |
| ECLASS 8.0 | 27242208 |
| ECLASS 9.0 | 27242208 |
| ECLASS 10.0 | 27242208 |
| ECLASS 11.0 | 27242208 |
| ECLASS 12.0 | 27242208 |
| ECLASS 13.0 | 27242208 |
| ECLASS 14.0 | 27242208 |
| ECLASS 15.0 | 27242208 |
| ECLASS 16.0 | 27242208 |
| ETIM 5.0 | EC001423 |
| ETIM 6.0 | EC001423 |
| ETIM 7.0 | EC001423 |
| ETIM 8.0 | EC001423 |
| ETIM 9.0 | EC001423 |
| ETIM 10.0 | EC001423 |
| UNSPSC 26.08 | 32151705 |