S300-P13C1-M12-SB
Safety position switch
| Series | S300 |
| Functions | Integration in control circuits up to category4 in accordance with EN ISO 13849-1 Locking device without guard interlocking according to EN ISO 14119 |
| Mission time | 20 years, EN ISO 13849-1 |
| B10d | 40,000,000 number of cycles |
| Usage category at DC 13 | Ue 24 V, Ie 2 A, EN 60947-5-1 |
| Usage category at AC 15 | Ue 24 V, Ie 2 A, EN 60947-5-1 |
| Contact allocation | 2NC + 1NO |
| Contact opening | Force-fit |
| Short circuit protected | 500 V, 2 A, type gG, IEC 60269-1 |
| Contact protection | Protective insulation O |
| Rated insulation voltage | 30 V AC, 36 V DC |
| Conventional thermal current, max. | 2 A |
| Number of connections | 1 Piece(s) |
| Function | Contact connection |
| Type of connection | Connector |
| Thread size | M12 |
| Material | Plastic |
| No. of pins | 8 -pin |
| Design | Cubic |
| Dimension (W x H x L) | 40 mm x 39 mm x 97 mm |
| Housing material | Plastic |
| Plastic housing | Glass fiber reinforced (PPS), self-extinguishing |
| Electrical contact material | Silver alloy |
| Net weight | 165 g |
| Housing color | Black |
| Type of fastening | Through-hole mounting |
| Switch type | Interlock device without guard interlocking, ISO 14119 |
| Switching principle | Slow-action contact |
| Switching direction | Both sides One side |
| Approach actuation directions | 4 x side (90°) 360° |
| Approach speed | Depending on actuator used |
| Mechanical life time | 20,000,000 actuation cycles, IEC 60947-5-1 |
| Actuation frequency, max. | 3,600 per hour, IEC 60947-5-1 |
| Actuator mount | Long |
| Ambient temperature, operation | -25 ... 80 °C |
| Degree of contamination | 3, EN 60947-1 |
| Degree of protection | IP 67 |
| Approvals | IMQ c UL US |
| Customs tariff number | 85369095 |
| ECLASS 5.1.4 | 27272601 |
| ECLASS 8.0 | 27272601 |
| ECLASS 9.0 | 27272601 |
| ECLASS 10.0 | 27272601 |
| ECLASS 11.0 | 27272601 |
| ECLASS 12.0 | 27272601 |
| ECLASS 13.0 | 27272601 |
| ECLASS 14.0 | 27272601 |
| ECLASS 15.0 | 27272601 |
| ECLASS 16.0 | 27272601 |
| ETIM 5.0 | EC000030 |
| ETIM 6.0 | EC000030 |
| ETIM 7.0 | EC000030 |
| ETIM 8.0 | EC000030 |
| ETIM 9.0 | EC000030 |
| ETIM 10.0 | EC000030 |
| UNSPSC 26.08 | 39122205 |