MSP 360i - 530 F 01
Modular scanner portal
Applies to standard order quantities.
| Series | MSPi |
| Number of bar code readers | 3 Piece(s) |
| Type of bar code reader | BCL 500i S F 102 BCL 501i S F 102 |
| Reading method | Modular scanner portal |
| Supply voltage UB | 10 ... 30 V, DC |
| Power consumption, max. | 30 W |
| Type | RS 232 RS 422 |
| Customs tariff number | 84719000 |
| ECLASS 5.1.4 | 27280102 |
| ECLASS 8.0 | 27280102 |
| ECLASS 9.0 | 27280102 |
| ECLASS 10.0 | 27280102 |
| ECLASS 11.0 | 27280102 |
| ECLASS 12.0 | 27280102 |
| ECLASS 13.0 | 27280102 |
| ECLASS 14.0 | 27280102 |
| ECLASS 15.0 | 27280102 |
| ECLASS 16.0 | 27280102 |
| ETIM 5.0 | EC002550 |
| ETIM 6.0 | EC002550 |
| ETIM 7.0 | EC002550 |
| ETIM 8.0 | EC002550 |
| ETIM 9.0 | EC002550 |
| ETIM 10.0 | EC002550 |
| UNSPSC 26.08 | 43211701 |