CSL505-Interface
Module
Applies to standard order quantities.
| Suitable for | CSL 505 light curtains |
| Type of connection | Sub-D |
| Dimension (W x H x L) | 26 mm x 8 mm x 103 mm |
| Net weight | 281 g |
| Housing color | Black |
| Customs tariff number | 90314990 |
| ECLASS 5.1.4 | 27279211 |
| ECLASS 8.0 | 19200502 |
| ECLASS 9.0 | 19200502 |
| ECLASS 10.0 | 19200504 |
| ECLASS 11.0 | 19200504 |
| ECLASS 12.0 | 19200504 |
| ECLASS 13.0 | 19200504 |
| ECLASS 14.0 | 19200504 |
| ECLASS 15.0 | 19200504 |
| ECLASS 16.0 | 19200504 |
| ETIM 5.0 | EC001418 |
| ETIM 6.0 | EC001418 |
| ETIM 7.0 | EC001418 |
| ETIM 8.0 | EC001418 |
| ETIM 9.0 | EC001418 |
| ETIM 10.0 | EC001418 |
| UNSPSC 26.08 | 32151707 |